The Generic Compatible CFP2 to QSFP28 adapter converter module provides conversion from CFP2 to QSFP28 form factors. This module is compliant with IEEE 802.3ba and CFP MSA standards. It is suitable for 100G Ethernet, Data aggregation and backplane applications.
Note: The FS P/N is changed from CVR-CFP2-QSFP28 to CFP2-QSFP28-CVR, but the product is the same. Only the FS P/N has been changed.
Click to open expanded view
Generic Compatible CFP2 100G to QSFP28 100G Adapter Converter Module with DDMI
#66621
#66621
1.298,00 € (Excl. VAT)
FS P/N: CFP2-QSFP28-CVR1.544,62 € (Incl. VAT)
FS P/N: CFP2-QSFP28-CVR
64 Sold
8 Reviews
21 Questions
Available for back order, Get It By Jun 17, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Q&A
Reviews
Resources
100G CFP2 to QSFP28 Adapter Converter Module
Specifications
Part Number
CFP2-QSFP28-CVR
Vendor Name
FS
Form Factor
CFP2 to QSFP28
Max Data Rate
112Gbps
Wavelength
N/A
Max Cable Distance
N/A
Media
N/A
DOM Support
No
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE802.3ba, CFP MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications
100G CFP2 to QSFP28 Adapter Converter Module
The Generic Compatible CFP2 to QSFP28 adapter converter module provides conversion from CFP2 to QSFP28 form factors. This module is compliant with IEEE 802.3ba and CFP MSA standards. It is suitable for 100G Ethernet, Data aggregation and backplane applications.
Note: The FS P/N is changed from CVR-CFP2-QSFP28 to CFP2-QSFP28-CVR, but the product is the same. Only the FS P/N has been changed.
Specifications
Part Number
CFP2-QSFP28-CVR
Vendor Name
FS
Form Factor
CFP2 to QSFP28
Max Data Rate
112Gbps
Wavelength
N/A
Max Cable Distance
N/A
Media
N/A
DOM Support
No
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE802.3ba, CFP MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Customer Reviews
Resources
1.298,00 € (Excl. VAT)
1.544,62 € (Incl. VAT)
Available for back order