FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S1150-8T2F.
This picture is about S1150-8T2F.
This picture is about S1150-8T2F.
This picture is about S1150-8T2F.
This picture is about S1150-8T2F.
This picture is about S1150-8T2F.
This picture is about S1150-8T2F.
This picture is about S1150-8T2F.
This picture is about S1150-8T2F.
This picture is about S1150-8T2F.

S1150-8T2F 8-Port Gigabit Managed PoE+ Switch with 2 1Gb SFP Uplinks, 150W

#73457
#73457
160,00 € (Excl. VAT)
FS P/N: S1150-8T2F
190,40 € (Incl. VAT)
FS P/N: S1150-8T2F
2.1K Sold
24 Reviews
31 Questions
4 in DE Warehouse, Get it by May 8, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

8-Port 10/100/1000BASE-T Gigabit PoE+ Managed Network Switch with 2 100/1000M, 150W

S1150-8T2F managed PoE+ Ethernet switch comes with 8x 10/100/1000Base-T RJ45 Ethernet ports, 1x console port, and 2x 100/1000M slots. It can supply power to network equipment such as weather-proof IP cameras with windshield wiper and heater, high-performance AP and IP telephone. This managed PoE+ switch is highly flexible, the transmission distance of the SFP fiber port can be up to 120km, and with high resistance to electromagnetic interference. It also features superior performance in stability, environmental adaptability. S1150-8T2F managed PoE+ Ethernet switch comes with a 4-year limited warranty, including any quality problems during the free maintenance.

Specifications
Ports
8x 10/100/1000BASE-T RJ45, 2x 1G SFP
PoE Standard
IEEE 802.3af/at
Max. 1G Ports
10
Switching Capacity
20 Gbps
Forwarding Rate
15 Mpps
Jumbo Frame
9KB
MAC Address
8K
Number of VLANs
4K
Max. Power Consumption
150W
Power Budget
130W
Input Voltage
100-240VAC, 50/60Hz, 2.5A
Airflow
Left-to-Right
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

How Many PoE Devices Can be Used

Support both PoE (802.3af) and PoE+ (802.3 at) devices to meet your different power supply applications.

Compact and Lightweight Housing Design
Easy Web Management
A user-friendly web-based set-up interface that walks you through setup, configuration and management—quickly and easily.
Ixia RFC 2544 Reliability Test

RFC 2544 is widely accepted in the industry as standard benchmarking methodologies to evaluate switch performance. FS S1150-8T2F Gigabit managed switch is testified with high throughput, no frame loss, and low latency.

Packaging List
Simplified Network without Power Outlets

Power over Ethernet (PoE) allows network switches to transmit both power and data through an Ethernet cable at the same time. With essential power built-in, it's the right choice for small or remote offices deploying IP cameras, VoIP phone systems or wireless access points.

Specifications

8-Port 10/100/1000BASE-T Gigabit PoE+ Managed Network Switch with 2 100/1000M, 150W

S1150-8T2F managed PoE+ Ethernet switch comes with 8x 10/100/1000Base-T RJ45 Ethernet ports, 1x console port, and 2x 100/1000M slots. It can supply power to network equipment such as weather-proof IP cameras with windshield wiper and heater, high-performance AP and IP telephone. This managed PoE+ switch is highly flexible, the transmission distance of the SFP fiber port can be up to 120km, and with high resistance to electromagnetic interference. It also features superior performance in stability, environmental adaptability. S1150-8T2F managed PoE+ Ethernet switch comes with a 4-year limited warranty, including any quality problems during the free maintenance.

Specifications
Ports
8x 10/100/1000BASE-T RJ45, 2x 1G SFP
PoE Standard
IEEE 802.3af/at
Max. 1G Ports
10
Switching Capacity
20 Gbps
Forwarding Rate
15 Mpps
Jumbo Frame
9KB
MAC Address
8K
Number of VLANs
4K
Max. Power Consumption
150W
Power Budget
130W
Input Voltage
100-240VAC, 50/60Hz, 2.5A
Airflow
Left-to-Right
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
How Many PoE Devices Can be Used

Support both PoE (802.3af) and PoE+ (802.3 at) devices to meet your different power supply applications.

Compact and Lightweight Housing Design
Easy Web Management
A user-friendly web-based set-up interface that walks you through setup, configuration and management—quickly and easily.
Ixia RFC 2544 Reliability Test

RFC 2544 is widely accepted in the industry as standard benchmarking methodologies to evaluate switch performance. FS S1150-8T2F Gigabit managed switch is testified with high throughput, no frame loss, and low latency.

Packaging List
Simplified Network without Power Outlets

Power over Ethernet (PoE) allows network switches to transmit both power and data through an Ethernet cable at the same time. With essential power built-in, it's the right choice for small or remote offices deploying IP cameras, VoIP phone systems or wireless access points.

Questions & Answers

Customer Reviews

Resources

160,00 € (Excl. VAT)

190,40 € (Incl. VAT)

4 in DE Warehouse