FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FSPBSC13-10A.
This picture is about FSPBSC13-10A.
This picture is about FSPBSC13-10A.
This picture is about FSPBSC13-10A.
This picture is about FSPBSC13-10A.
This picture is about FSPBSC13-10A.
This picture is about FSPBSC13-10A.
This picture is about FSPBSC13-10A.
This picture is about FSPBSC13-10A.
This picture is about FSPBSC13-10A.

6ft (1.8m) BS1363 to IEC60320 C13 250V/10A Power Cord, Black

#71226
#71226

100% Electrical Test / SJT (PVC)

5,00 € (Excl. VAT)
FS P/N: FSPBSC13-10A
5,95 € (Incl. VAT)
FS P/N: FSPBSC13-10A
3.6K Sold
1 Review
1 Question
3 in DE Warehouse, Get it by 17 May, 2024
1 in Global Warehouse, Get it by 27 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

6ft (1.8m) BS1363 to IEC60320 C13 250V/10A Power Extension Cord, Black

BS1363 to IEC60320 C13 power cords offer a solution to power connectivity problems. With optimal lengths, they can minimize excess lengths and cord slack between PDUs and active equipment and can identify different devices easily. All kinds of connector types and international standards shall be available to meet multiple application environments.

Specifications
Male
BS1363
Female
IEC60320 C13
Length
6ft (1.8m)
Color
Black
Gauge
H05VV-F 3G 0.75mm²
Voltage Compability
100-250VAC
Jacket
SJT (PVC Material)
Number of Conductors
3 Wire, Blue, Brown and Green&Yellow
Maximum Input Amps
10A
Jacket Temp. Rating
105°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

BS1363 to IEC60320 C13 Power Extension Cord

Plug in power extension cord to make your work environment more flexible and efficient. And it is perfect replacement for old or unreliable power cords.

Workmanship of The Power Cords

Environmental PVC insulation and jacket protect the inner conductor from external conditions, ensuring safety and durability.

Specifications

6ft (1.8m) BS1363 to IEC60320 C13 250V/10A Power Extension Cord, Black

BS1363 to IEC60320 C13 power cords offer a solution to power connectivity problems. With optimal lengths, they can minimize excess lengths and cord slack between PDUs and active equipment and can identify different devices easily. All kinds of connector types and international standards shall be available to meet multiple application environments.

Specifications
Male
BS1363
Female
IEC60320 C13
Length
6ft (1.8m)
Color
Black
Gauge
H05VV-F 3G 0.75mm²
Voltage Compability
100-250VAC
Jacket
SJT (PVC Material)
Number of Conductors
3 Wire, Blue, Brown and Green&Yellow
Maximum Input Amps
10A
Jacket Temp. Rating
105°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
BS1363 to IEC60320 C13 Power Extension Cord

Plug in power extension cord to make your work environment more flexible and efficient. And it is perfect replacement for old or unreliable power cords.

Workmanship of The Power Cords

Environmental PVC insulation and jacket protect the inner conductor from external conditions, ensuring safety and durability.

Questions & Answers

Customer Reviews

Resources

5,00 € (Excl. VAT)

5,95 € (Incl. VAT)

3 in DE Warehouse
1 in Global Warehouse