FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about SFP-2GIR-31.
This picture is about SFP-2GIR-31.
This picture is about SFP-2GIR-31.
This picture is about SFP-2GIR-31.
This picture is about SFP-2GIR-31.
This picture is about SFP-2GIR-31.
This picture is about SFP-2GIR-31.
This picture is about SFP-2GIR-31.
This picture is about SFP-2GIR-31.
This picture is about SFP-2GIR-31.

Customized SFP 2G Fibre Channel 1310nm 10km DOM Duplex LC Optical Transceiver Transceiver (Industrial)

#70915
#70915

Duplex LC SMF

60,00 € (Excl. VAT)
FS P/N: SFP-2GIR-31
71,40 € (Incl. VAT)
FS P/N: SFP-2GIR-31
2 Sold
0 Review
1 Question
Compatible Brands:
Aruba
Device Number:
7 In Global Warehouse, Get It By May 15, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
5-Year Warranty
Specifications
Q&A
Reviews
Resources

2G SFP Industrial Transceiver Module (SMF, 1310nm,10km, LC, DOM)

Specifications
Part Number
SFP-2GIR-31
Vendor Name
FS
Form Factor
SFP
Max Data Rate
2.5Gbs
Wavelength
1310nm
Max Cable Distance
10km
Connector
LC Duplex
Optical Components
DFB+PIN
Media
SMF
DOM Support
Yes
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications

2G SFP Industrial Transceiver Module (SMF, 1310nm,10km, LC, DOM)

Specifications
Part Number
SFP-2GIR-31
Vendor Name
FS
Form Factor
SFP
Max Data Rate
2.5Gbs
Wavelength
1310nm
Max Cable Distance
10km
Connector
LC Duplex
Optical Components
DFB+PIN
Media
SMF
DOM Support
Yes
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Questions & Answers

Customer Reviews

Resources

60,00 € (Excl. VAT)

71,40 € (Incl. VAT)

7 In Global Warehouse