FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about QSFP-56G-PC04.
This picture is about QSFP-56G-PC04.
This picture is about QSFP-56G-PC04.
This picture is about QSFP-56G-PC04.
This picture is about QSFP-56G-PC04.
This picture is about QSFP-56G-PC04.
This picture is about QSFP-56G-PC04.
This picture is about QSFP-56G-PC04.
This picture is about QSFP-56G-PC04.
This picture is about QSFP-56G-PC04.
This picture is about QSFP-56G-PC04.
This picture is about QSFP-56G-PC04.
This picture is about QSFP-56G-PC04.
This picture is about QSFP-56G-PC04.

4m (13ft) 56G QSFP+ Passive Direct Attach Copper Cable for FS Switches

#70795
#70795

≤0.5W 45mm 26AWG Twinax

119,00 € (Excl. VAT)
FS P/N: QSFP-56G-PC04
141,61 € (Incl. VAT)
FS P/N: QSFP-56G-PC04
2 Sold
10 Reviews
1 Question
Available for back order, Get It By Jun 14, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Q&A
Reviews
Resources

FS 56G QSFP+ DAC Cable (4-meter, Passive, 56G QSFP+, 26AWG)

The 56G QSFP+ Direct Attach Cable operates over passive copper, which require no additional power to ensure quality connectivity. This DAC is compliant with IEEE802.3ba and SFF-8436 MSA standards. It is suitable for cost effective close range interconnections within equipment room of telecom operators or data centers, interconnecting LAN or SAN applications with speeds up to 56G.
Note: The FS P/N is changed from QSFP56-PC04 to QSFP-56G-PC04, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-56G-PC04
Vendor Name
FS
Connector Type
QSFP+ to QSFP+
Max Data Rate
56Gbps
Minimum Bend Radius
45mm
Wire AWG
26AWG
Cable Length
4m (13.12ft)
Jacket Material
PVC (OFNR)
Temperature
0 to 70°C (32 to 158°F)
Protocols
56G InfiniBand 4x FDR,10/40Gigabit Ethernet, Fibre Channel

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications

FS 56G QSFP+ DAC Cable (4-meter, Passive, 56G QSFP+, 26AWG)

The 56G QSFP+ Direct Attach Cable operates over passive copper, which require no additional power to ensure quality connectivity. This DAC is compliant with IEEE802.3ba and SFF-8436 MSA standards. It is suitable for cost effective close range interconnections within equipment room of telecom operators or data centers, interconnecting LAN or SAN applications with speeds up to 56G.
Note: The FS P/N is changed from QSFP56-PC04 to QSFP-56G-PC04, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-56G-PC04
Vendor Name
FS
Connector Type
QSFP+ to QSFP+
Max Data Rate
56Gbps
Minimum Bend Radius
45mm
Wire AWG
26AWG
Cable Length
4m (13.12ft)
Jacket Material
PVC (OFNR)
Temperature
0 to 70°C (32 to 158°F)
Protocols
56G InfiniBand 4x FDR,10/40Gigabit Ethernet, Fibre Channel

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Questions & Answers

Customer Reviews

Resources

119,00 € (Excl. VAT)

141,61 € (Incl. VAT)

Available for back order