FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about PC14C19-15A.
This picture is about PC14C19-15A.
This picture is about PC14C19-15A.
This picture is about PC14C19-15A.
This picture is about PC14C19-15A.
This picture is about PC14C19-15A.
This picture is about PC14C19-15A.
This picture is about PC14C19-15A.

4ft (1.2m) IEC60320 C14 to IEC60320 C19 14AWG 250V/15A Power Cord, Blue

#70756
#70756

PSE / 100% Electrical Test / SJT (PVC)

13,09 € (Incl. VAT)
FS P/N: PC14C19-15A
31 Sold
0 Review
0 Question
Length:
Color:
Pre-order, Ship by 24 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

4ft (1.2m) IEC60320 C14 to IEC60320 C19 14AWG 250V/15A Power Cord, Blue

IEC60320 power cords offer a solution to power connectivity problems. With optimal lengths and various colors, they can minimize excess lengths and cord slack between PDUs and active equipment and can identify different devices easily. All kinds of connector types and international standards shall be available to meet multiple application environments.Compatible with computers, displays, printers, servers, UPS, PDUs, etc., applicable to a variety of scenarios.Passed 100% electrical test including open circuit test, short circuit compliance, polarity test, high voltage continuity (Hipot) and insulation resistance test.

Specifications
Male
IEC60320 C14
Female
IEC60320 C19
Length
4ft (1.2m)
Color
Blue
Gauge
14AWG
Cable Outer Diameter
9.5 ± 0.2mm
Voltage Compability
100-250VAC
Maximum Input Amps
15A
Conductor Material
Oxygen-free Copper
Number of Conductors
3 Wire, Black, White and Green (NACC)
Jacket
SJT (PVC material)
Jacket Temp. Rating
105°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Excellent Conductive Performance

Apply oxygen-free copper conductor with low resistance, which pledges fast conductivity and stable transmission. Environmental PVC insulation and jacket protect the inner conductor from external conditions.

Establish Multi-functional Powering System
Stable power supply for data centers, server rooms, homes, offices and many other scenarios.Utilize different colors to signify power paths.
Data Center
Home
Office
Server Room
Specifications

4ft (1.2m) IEC60320 C14 to IEC60320 C19 14AWG 250V/15A Power Cord, Blue

IEC60320 power cords offer a solution to power connectivity problems. With optimal lengths and various colors, they can minimize excess lengths and cord slack between PDUs and active equipment and can identify different devices easily. All kinds of connector types and international standards shall be available to meet multiple application environments.Compatible with computers, displays, printers, servers, UPS, PDUs, etc., applicable to a variety of scenarios.Passed 100% electrical test including open circuit test, short circuit compliance, polarity test, high voltage continuity (Hipot) and insulation resistance test.

Specifications
Male
IEC60320 C14
Female
IEC60320 C19
Length
4ft (1.2m)
Color
Blue
Gauge
14AWG
Cable Outer Diameter
9.5 ± 0.2mm
Voltage Compability
100-250VAC
Maximum Input Amps
15A
Conductor Material
Oxygen-free Copper
Number of Conductors
3 Wire, Black, White and Green (NACC)
Jacket
SJT (PVC material)
Jacket Temp. Rating
105°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Excellent Conductive Performance

Apply oxygen-free copper conductor with low resistance, which pledges fast conductivity and stable transmission. Environmental PVC insulation and jacket protect the inner conductor from external conditions.

Establish Multi-functional Powering System
Stable power supply for data centers, server rooms, homes, offices and many other scenarios.Utilize different colors to signify power paths.
Data Center
Home
Office
Server Room

Questions & Answers

Customer Reviews

Resources

13,09 € (Incl. VAT)

Pre-order