FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about PC20C19-20ABK-4.
This picture is about PC20C19-20ABK-4.
This picture is about PC20C19-20ABK-4.
This picture is about PC20C19-20ABK-4.
This picture is about PC20C19-20ABK-4.
This picture is about PC20C19-20ABK-4.
This picture is about PC20C19-20ABK-4.
This picture is about PC20C19-20ABK-4.
This picture is about PC20C19-20ABK-4.
This picture is about PC20C19-20ABK-4.

4ft (1.2m) IEC60320 C20 to IEC60320 C19 12AWG 250V/20A Power Extension Cord, Black

#69364
#69364

100% Electrical Test / SJT (PVC)

15,00 € (Excl. VAT)
FS P/N: PC20C19-20ABK-4
17,85 € (Incl. VAT)
FS P/N: PC20C19-20ABK-4
700 Sold
18 Reviews
0 Question
Length:
Color:
380 in Transit, Get it by Jun 6, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

4ft (1.2m) 12AWG 250V/20A Power Cord (IEC60320 C20 to IEC60320 C19), Black

Fiberstore's line of AC power cords offer a solution to power connectivity problems. With optimal lengths and various colors, they can minimize excess lengths and cord slack between PDUs and active equipment and can identify different devices easily. All kinds of connector types and international standards shall be available to meet multiple application environments.

Specifications
Color
Black
Length
4ft (1.2m)
Voltage
250 Volts
Amperage
20 Amps
Gauge
12 AWG
Conductors
3 Wire, Black, White and Green(NACC)
Jacket
SJT(PVC material)
Jacket Temp.Rating
105 °C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

20A/250V Stable Transmission

Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.

Pure Copper Conductor

Apply pure copper conductor with the best electrical and thermal conductivity.

SJT Jacket

Meets VW-1 flame retardant grade, reduces cable wear for safe transmission.

PVC Insulation

Maximum protection of pure copper conductors against external environment.

Double Protection of Power Cord Connection

Easy to fix and connect the two ends of the power cord. The security design ensures more reliable connection and longer cable life.

Establish Multi-functional Powering System
Stable power supply for data centers, server rooms, homes, offices and many other scenarios.Utilize different colors to signify power paths.
Data Center
Home
Office
Server Room
Specifications

4ft (1.2m) 12AWG 250V/20A Power Cord (IEC60320 C20 to IEC60320 C19), Black

Fiberstore's line of AC power cords offer a solution to power connectivity problems. With optimal lengths and various colors, they can minimize excess lengths and cord slack between PDUs and active equipment and can identify different devices easily. All kinds of connector types and international standards shall be available to meet multiple application environments.

Specifications
Color
Black
Length
4ft (1.2m)
Voltage
250 Volts
Amperage
20 Amps
Gauge
12 AWG
Conductors
3 Wire, Black, White and Green(NACC)
Jacket
SJT(PVC material)
Jacket Temp.Rating
105 °C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
20A/250V Stable Transmission

Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.

Pure Copper Conductor

Apply pure copper conductor with the best electrical and thermal conductivity.

SJT Jacket

Meets VW-1 flame retardant grade, reduces cable wear for safe transmission.

PVC Insulation

Maximum protection of pure copper conductors against external environment.

Double Protection of Power Cord Connection

Easy to fix and connect the two ends of the power cord. The security design ensures more reliable connection and longer cable life.

Establish Multi-functional Powering System
Stable power supply for data centers, server rooms, homes, offices and many other scenarios.Utilize different colors to signify power paths.
Data Center
Home
Office
Server Room

Questions & Answers

Customer Reviews

Resources

15,00 € (Excl. VAT)

17,85 € (Incl. VAT)

380 in Transit