FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about PCEE77C13-10A.
This picture is about PCEE77C13-10A.
This picture is about PCEE77C13-10A.
This picture is about PCEE77C13-10A.
This picture is about PCEE77C13-10A.
This picture is about PCEE77C13-10A.
This picture is about PCEE77C13-10A.
This picture is about PCEE77C13-10A.

6ft (1.8m) Schuko CEE 7 to IEC60320 C13 European Power Cord, Black

#69197
#69197

100% Electrical Test / SJT (PVC)

8,90 € (Excl. VAT)
FS P/N: PCEE77C13-10A
10,59 € (Incl. VAT)
FS P/N: PCEE77C13-10A
1.7K Sold
4 Reviews
10 Questions
207 in Global Warehouse, Get it by 27 May, 2024
50 in Transit, Get it by 05 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

6ft (1.8m) Schuko CEE 7 to IEC60320 C13 European Power Cord, Black

Schuko CEE 7 to IEC60320 C13 power cord offers a power connection from the European receptacle on a wall outlet or PDU to your IT equipment like computers, switches and servers, ideal for small data center or office workstation applications.

Specifications
Male Plug
CEE 7
Female Connector
IEC60320 C13
Voltage Compatibility
100-250VAC
Maximum Input Amps
10A
Overall Length
6ft (1.8m)
Cable Jacket Color
Black
Gauge
H05VV-F 3G 1.0mm²
Cable Jacket Type
SJT
Cable Jacket Material
PVC (VW-1)
Number of Conductors
3 Wires, Blue, Brown and Green&Yellow
Conductor Material
Pure Copper
Operating Temperature
23°F to 104°F (-5°C to 40°C)
Storage Temperature
5°F to 140°F (-15°C to 60°C )
Cable Jacket Temp. Rating
105°C
Dual-locking
Non-supported
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Excellent Conductive Performance

Apply pure copper conductor with the best electrical and thermal conductivity. Environmental PVC insulation and jacket protect the inner conductor from external conditions.

Specifications

6ft (1.8m) Schuko CEE 7 to IEC60320 C13 European Power Cord, Black

Schuko CEE 7 to IEC60320 C13 power cord offers a power connection from the European receptacle on a wall outlet or PDU to your IT equipment like computers, switches and servers, ideal for small data center or office workstation applications.

Specifications
Male Plug
CEE 7
Female Connector
IEC60320 C13
Voltage Compatibility
100-250VAC
Maximum Input Amps
10A
Overall Length
6ft (1.8m)
Cable Jacket Color
Black
Gauge
H05VV-F 3G 1.0mm²
Cable Jacket Type
SJT
Cable Jacket Material
PVC (VW-1)
Number of Conductors
3 Wires, Blue, Brown and Green&Yellow
Conductor Material
Pure Copper
Operating Temperature
23°F to 104°F (-5°C to 40°C)
Storage Temperature
5°F to 140°F (-15°C to 60°C )
Cable Jacket Temp. Rating
105°C
Dual-locking
Non-supported
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Excellent Conductive Performance

Apply pure copper conductor with the best electrical and thermal conductivity. Environmental PVC insulation and jacket protect the inner conductor from external conditions.

Questions & Answers

Customer Reviews

Resources

8,90 € (Excl. VAT)

10,59 € (Incl. VAT)

207 in Global Warehouse