Various connectors can easily meet your diverse cabling requirements.
Click to open expanded view
Customized Duplex OM5 Multimode LC/SC/FC/ST Wideband 2.0mm Fiber Optic Patch Cable
#69107
#69107
5,80 € (Excl. VAT)
FS P/N: OM5XXDX6,90 € (Incl. VAT)
FS P/N: OM5XXDX
3.3K Sold
15 Reviews
12 Questions
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
m
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
m
Connector A:
LC UPC
Connector B:
LC UPC
Cable Jacket:
PVC
Available for back order, Get It By May 29, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
1-Year Warranty
Specifications
Features
Videos
Q&A
Reviews
Resources
Specifications
Connector Type
LC/SC/ST/FC
Polish Type
UPC to UPC
Fiber Mode
OM5 50/125μm
Wavelength
850/1300nm
40G Ethernet Distance
440m at 850nm
100G Ethernet Distance
150m at 850nm
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Fiber Grade
Bend Insensitive
Minimum Bend Radius
7.5mm
Cable Jacket
PVC/LSZH
Cable Diameter
2.0mm
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Four Connectors Support Custom-tailored Installations
Two Jacket Materials Used in Diverse Cabling Zone
It's important to know the differences between PVC and LSZH jackets.
The Riser (OFNR) cables are suited for riser applications and cabling between floors.
The LSZH cables are suited for horizontal structural cabling areas.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Videos
Specifications
Specifications
Connector Type
LC/SC/ST/FC
Polish Type
UPC to UPC
Fiber Mode
OM5 50/125μm
Wavelength
850/1300nm
40G Ethernet Distance
440m at 850nm
100G Ethernet Distance
150m at 850nm
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Fiber Grade
Bend Insensitive
Minimum Bend Radius
7.5mm
Cable Jacket
PVC/LSZH
Cable Diameter
2.0mm
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Four Connectors Support Custom-tailored Installations
Various connectors can easily meet your diverse cabling requirements.
Two Jacket Materials Used in Diverse Cabling Zone
It's important to know the differences between PVC and LSZH jackets.
The Riser (OFNR) cables are suited for riser applications and cabling between floors.
The LSZH cables are suited for horizontal structural cabling areas.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Videos
Questions & Answers
Customer Reviews
Resources
5,80 € (Excl. VAT)
6,90 € (Incl. VAT)
Available for back order