FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about OM1-SC-SC-DX-FS-7M-PVC-3.
00:35
This picture is about OM1-SC-SC-DX-FS-7M-PVC-3.
This picture is about OM1-SC-SC-DX-FS-7M-PVC-3.
This picture is about OM1-SC-SC-DX-FS-7M-PVC-3.
This picture is about OM1-SC-SC-DX-FS-7M-PVC-3.
This picture is about OM1-SC-SC-DX-FS-7M-PVC-3.
This picture is about OM1-SC-SC-DX-FS-7M-PVC-3.
This picture is about OM1-SC-SC-DX-FS-7M-PVC-3.
This picture is about OM1-SC-SC-DX-FS-7M-PVC-3.
This picture is about OM1-SC-SC-DX-FS-7M-PVC-3.

7m (23ft) SC UPC to SC UPC Duplex 3.0mm PVC(OFNR) OM1 Multimode Fiber Optic Patch Cable

#68874
#68874

≤0.3dB IL 1/10G Networks

4,00 € (Excl. VAT)
FS P/N: OM1-SC-SC-DX-FS-7M-PVC-3
4,76 € (Incl. VAT)
FS P/N: OM1-SC-SC-DX-FS-7M-PVC-3
10 Sold
0 Review
2 Questions
192 in Global Warehouse, Get it by May 20, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Videos
Q&A
Reviews
Resources

High Quality and Cost-effective 62.5/125μm OM1 Multimode Fiber Optic Cable

The 62.5/125μm OM1 multimode fiber optic cable is suitable for fast Ethernet, gigabit Ethernet and fiber channel applications, such as in data center, telecom room, server farms, cloud storage networks, etc., as well as for interconnecting pre-terminated cassettes in main distribution, horizontal distribution, and equipment distribution areas. This 62.5/125 OM1 multimode fiber optic cable is ideal for connecting 100/1000BASE-SX transceivers etc. for fast Ethernet, gigabit Ethernet and fiber channel applications.

Specifications
Connector Type
SC UPC to SC UPC
Fiber Grade
G.651
Fiber Type
Duplex
Fiber Mode
OM1 62.5/125μm

Wavelength
850/1300nm
Jacket Color
Orange
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Cable Jacket
Riser (OFNR)
Interchangeability
≤0.2dB

Jacket Color

Orange
Vibration
≤0.2dB
Polarity
A(Tx) to B(Rx)
Cable Diameter
3.0mm
Operating Temperature
-40~75°C
Storage Temperature
-45~85°C

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Unified Fiber Polarity for Cost-Effective System Management

Unified fiber optic polarity ensures data integrity and system reliability by promoting interoperability among devices and reducing signal issues.

Specifications

High Quality and Cost-effective 62.5/125μm OM1 Multimode Fiber Optic Cable

The 62.5/125μm OM1 multimode fiber optic cable is suitable for fast Ethernet, gigabit Ethernet and fiber channel applications, such as in data center, telecom room, server farms, cloud storage networks, etc., as well as for interconnecting pre-terminated cassettes in main distribution, horizontal distribution, and equipment distribution areas. This 62.5/125 OM1 multimode fiber optic cable is ideal for connecting 100/1000BASE-SX transceivers etc. for fast Ethernet, gigabit Ethernet and fiber channel applications.

Specifications
Connector Type
SC UPC to SC UPC
Fiber Grade
G.651
Fiber Type
Duplex
Fiber Mode
OM1 62.5/125μm

Wavelength
850/1300nm
Jacket Color
Orange
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Cable Jacket
Riser (OFNR)
Interchangeability
≤0.2dB

Jacket Color

Orange
Vibration
≤0.2dB
Polarity
A(Tx) to B(Rx)
Cable Diameter
3.0mm
Operating Temperature
-40~75°C
Storage Temperature
-45~85°C

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Unified Fiber Polarity for Cost-Effective System Management

Unified fiber optic polarity ensures data integrity and system reliability by promoting interoperability among devices and reducing signal issues.

Questions & Answers

Customer Reviews

Resources

4,00 € (Excl. VAT)

4,76 € (Incl. VAT)

192 in Global Warehouse