FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about OM2-SC-SC-DX-FS-3M-PVC-3.
00:35
This picture is about OM2-SC-SC-DX-FS-3M-PVC-3.
This picture is about OM2-SC-SC-DX-FS-3M-PVC-3.
This picture is about OM2-SC-SC-DX-FS-3M-PVC-3.
This picture is about OM2-SC-SC-DX-FS-3M-PVC-3.
This picture is about OM2-SC-SC-DX-FS-3M-PVC-3.
This picture is about OM2-SC-SC-DX-FS-3M-PVC-3.
This picture is about OM2-SC-SC-DX-FS-3M-PVC-3.
This picture is about OM2-SC-SC-DX-FS-3M-PVC-3.
This picture is about OM2-SC-SC-DX-FS-3M-PVC-3.

3m (10ft) SC UPC to SC UPC Duplex 3.0mm PVC(OFNR) OM2 Multimode Fiber Optic Patch Cable

#68863
#68863

≤0.3dB IL 1/10G Networks

3,57 € (Incl. VAT)
FS P/N: OM2-SC-SC-DX-FS-3M-PVC-3
25 Sold
0 Review
2 Questions
175 in Global Warehouse, Get it by 31 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

High Quality and Cost-effective 50/125μm OM2 Multimode Fiber Optic Cable

The 50/125μm OM2 multimode bend insensitive fiber optic cable has less attenuation when bent or twisted compared with traditional optical fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient. It can also save more space for your high density cabling in data centers, enterprise networks, telecom room, server farms, cloud storage networks, etc., and interconnect pre-terminated cassettes in main distribution, horizontal distribution, and equipment distribution areas.

This 50/125 OM2 multimode fiber optic cable is ideal for connecting 1000BASE-SX, SFP transceivers etc. for gigabit Ethernet and fiber channel applications.

Specifications
Connector Type
SC UPC to SC UPC
Fiber Grade
G.651
Fiber Count
Duplex
Fiber Mode
OM2 50/125μm
Wavelength
850/1300nm
Jacket Color
Orange
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Min. Bend Radius (Fiber Core)
7.5mm
Min. Bend Radius (Fiber Cable)
20/10D (Dynamic/Static)
Attenuation at 850nm
≤2.4db/km
Vibration
≤0.2dB
Cable Jacket
Riser (OFNR)
Cable Diameter

3.0mm
Polarity
A(Tx) to B(Rx)
Operating Temperature
-40~75°C

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

20/10D Min. Bend Radius

Bend insensitive fiber allows tighter cable bends for routing.

Zirconia Ceramic Ferrule

The precision ferrules can reach up to 1000 times insertion lifespan.

90-150N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Unified Fiber Polarity for Cost-Effective System Management

Unified fiber optic polarity ensures data integrity and system reliability by promoting interoperability among devices and reducing signal issues.

Specifications

High Quality and Cost-effective 50/125μm OM2 Multimode Fiber Optic Cable

The 50/125μm OM2 multimode bend insensitive fiber optic cable has less attenuation when bent or twisted compared with traditional optical fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient. It can also save more space for your high density cabling in data centers, enterprise networks, telecom room, server farms, cloud storage networks, etc., and interconnect pre-terminated cassettes in main distribution, horizontal distribution, and equipment distribution areas.

This 50/125 OM2 multimode fiber optic cable is ideal for connecting 1000BASE-SX, SFP transceivers etc. for gigabit Ethernet and fiber channel applications.

Specifications
Connector Type
SC UPC to SC UPC
Fiber Grade
G.651
Fiber Count
Duplex
Fiber Mode
OM2 50/125μm
Wavelength
850/1300nm
Jacket Color
Orange
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Min. Bend Radius (Fiber Core)
7.5mm
Min. Bend Radius (Fiber Cable)
20/10D (Dynamic/Static)
Attenuation at 850nm
≤2.4db/km
Vibration
≤0.2dB
Cable Jacket
Riser (OFNR)
Cable Diameter

3.0mm
Polarity
A(Tx) to B(Rx)
Operating Temperature
-40~75°C

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features

20/10D Min. Bend Radius

Bend insensitive fiber allows tighter cable bends for routing.

Zirconia Ceramic Ferrule

The precision ferrules can reach up to 1000 times insertion lifespan.

90-150N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Unified Fiber Polarity for Cost-Effective System Management

Unified fiber optic polarity ensures data integrity and system reliability by promoting interoperability among devices and reducing signal issues.

Questions & Answers

Customer Reviews

Resources

3,57 € (Incl. VAT)

175 in Global Warehouse