Click to open expanded view
Generic Compatible CXP 100GBASE-SR10 850nm 150m DOM MPO-24 MMF Optical Transceiver Module
#65218
#65218
1.398,00 € (Excl. VAT)
FS P/N: CXP-SR10-100G1.663,62 € (Incl. VAT)
FS P/N: CXP-SR10-100G
13 Sold
4 Reviews
6 Questions
Transceiver Models:
Available for back order, Get It By Jun 18, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Q&A
Reviews
Resources
100GBASE-SR10 CXP Transceiver Module (MMF, 850nm, 150m, MTP/MPO, DOM)
Specifications
FS Genuine
CXP-SR10-100G
Vendor Name
FS.COM
Form Factor
CXP
Max Data Rate
120 Gbp
Wavelength
850nm
Max Cable Distance
150m@OM4, 100m@OM3
Interface
MTP/MPO-24
Optical Components
10x VCSEL
Media
MMF
DOM Support
Yes
Protocols
MSA Compliant
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications
100GBASE-SR10 CXP Transceiver Module (MMF, 850nm, 150m, MTP/MPO, DOM)
Specifications
FS Genuine
CXP-SR10-100G
Vendor Name
FS.COM
Form Factor
CXP
Max Data Rate
120 Gbp
Wavelength
850nm
Max Cable Distance
150m@OM4, 100m@OM3
Interface
MTP/MPO-24
Optical Components
10x VCSEL
Media
MMF
DOM Support
Yes
Protocols
MSA Compliant
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Customer Reviews
Resources
1.398,00 € (Excl. VAT)
1.663,62 € (Incl. VAT)
Available for back order