FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about XPK-10GSR-85.
This picture is about XPK-10GSR-85.
This picture is about XPK-10GSR-85.
This picture is about XPK-10GSR-85.
This picture is about XPK-10GSR-85.
This picture is about XPK-10GSR-85.
This picture is about XPK-10GSR-85.
This picture is about XPK-10GSR-85.
This picture is about XPK-10GSR-85.
This picture is about XPK-10GSR-85.
This picture is about XPK-10GSR-85.
This picture is about XPK-10GSR-85.
This picture is about XPK-10GSR-85.
This picture is about XPK-10GSR-85.
This picture is about XPK-10GSR-85.
This picture is about XPK-10GSR-85.

Customized XENPAK 10GBASE-SR 850nm 300m DOM Duplex LC MMF Optical Transceiver Module

#64237
#64237

≤0.6W Duplex LC MMF

108,99 € (Excl. VAT)
FS P/N: XPK-10GSR-85
129,70 € (Incl. VAT)
FS P/N: XPK-10GSR-85
0 Sold
8 Reviews
0 Question
Compatible Brands:
Aruba
Device Number:
Available for back order, Get It By May 28, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

10GBASE-SR XENPAK Transceiver Module (MMF, 850nm, 300m, SC, DOM)

Specifications
Part Number
XPK-10GSR-85
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.3125Gbps
Wavelength
850nm
Max Cable Distance
300m@OM3/400m@OM4
Connector
Duplex LC
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Commercial Temperature Range
-5 to 70°C (23 to 158°F)
TX Power
-7.3~-1dBm
Receiver Sensitivity
< -11.1dBm
Typical Power Consumption
≤0.6W
Receiver Overload
0.5dBm
Bit Error Ratio(BER)
1E-12
Extinction Ratio
>3dB
EMC (Electro Magnetic Compatibility)
Supported
DDM/DOM
Supported
MTBF
1,000,000 Hours
Protocols
IEEE 802.3ae, SFF-8472, SFF-8431, SFF-8432, SFP+ MSA Compliant, CPRI, eCPRI
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications

10GBASE-SR XENPAK Transceiver Module (MMF, 850nm, 300m, SC, DOM)

Specifications
Part Number
XPK-10GSR-85
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.3125Gbps
Wavelength
850nm
Max Cable Distance
300m@OM3/400m@OM4
Connector
Duplex LC
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Commercial Temperature Range
-5 to 70°C (23 to 158°F)
TX Power
-7.3~-1dBm
Receiver Sensitivity
< -11.1dBm
Typical Power Consumption
≤0.6W
Receiver Overload
0.5dBm
Bit Error Ratio(BER)
1E-12
Extinction Ratio
>3dB
EMC (Electro Magnetic Compatibility)
Supported
DDM/DOM
Supported
MTBF
1,000,000 Hours
Protocols
IEEE 802.3ae, SFF-8472, SFF-8431, SFF-8432, SFP+ MSA Compliant, CPRI, eCPRI
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.

Questions & Answers

Customer Reviews

Resources

108,99 € (Excl. VAT)

129,70 € (Incl. VAT)

Available for back order