FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about CMLP-27PTRE.
This picture is about CMLP-27PTRE.

0.94in.W x 2.76in.L P Type Cable Adhesive Label Paper-1000 Labels/Roll, Red

#63059
#63059

PET Ribbon Printer Cable Identification

26,00 € (Excl. VAT)
FS P/N: CMLP-27PTRE
30,94 € (Incl. VAT)
FS P/N: CMLP-27PTRE
179 Sold
6 Reviews
7 Questions
Color:
6 In DE Warehouse, Get It By May 3, 2024
16 In Global Warehouse, Get It By May 16, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

2.76in.L x 0.94in.W P Type Cable Adhesive Label Paper-1000 Labels/Roll, Red

Easy to install and identify, cable label is widely used in telecommunication rooms for wire cable identification.There are a large variety of labels available, including an array of sizes, colors, and shapes. When selecting individual products, specifications to consider include materials of construction and certifications or approvals.

Specifications
Part Number
CMLP-27PTRE
Package
1 Roll (1000Labels/Roll)
Dimensions (WxL)
0.94"x2.76" (24x70mm)
Material
PET
Color
Red
Operating Temperature
0°C to 60°C
Type of Printer
Ribbon Printer
Printing Technology
Barcode Printer with Carbon Ribbon
Application
Cable Indentification
Cable Type
Fiber Patch Cable, Copper Cable and etc.
RoHS
Compliant
Standard
TIA/EIA-606-A
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Why Not Make Your World in Perfect Order?

FS.COM provides high performance wire cable labels to save time and workload when managing the network. They are waterproof, tear resistant, scratch resistant and the words on label can be both handwritten and printed. Even in the low temperature environment, they have a relatively strong stickiness. For more information, you can contact our sales.

How to Install the Cable Label?

To finish sticking the label to the cable, you only need several simple steps and less tools needed.Please quickly look at the following installation guidance.

A Variety of Lable Sizes for Choosing

On the complicated wiring patch panel, used a flag-shaped cable labels, even at long distance can provide good readability. Sometimes, you we may need to write or print more letters on the label paper, so different label sizes are necessary. We can also customize the label size according customer's requirements. For more information about the OEM service, please contact our sales.

Specifications

2.76in.L x 0.94in.W P Type Cable Adhesive Label Paper-1000 Labels/Roll, Red

Easy to install and identify, cable label is widely used in telecommunication rooms for wire cable identification.There are a large variety of labels available, including an array of sizes, colors, and shapes. When selecting individual products, specifications to consider include materials of construction and certifications or approvals.

Specifications
Part Number
CMLP-27PTRE
Package
1 Roll (1000Labels/Roll)
Dimensions (WxL)
0.94"x2.76" (24x70mm)
Material
PET
Color
Red
Operating Temperature
0°C to 60°C
Type of Printer
Ribbon Printer
Printing Technology
Barcode Printer with Carbon Ribbon
Application
Cable Indentification
Cable Type
Fiber Patch Cable, Copper Cable and etc.
RoHS
Compliant
Standard
TIA/EIA-606-A
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Why Not Make Your World in Perfect Order?

FS.COM provides high performance wire cable labels to save time and workload when managing the network. They are waterproof, tear resistant, scratch resistant and the words on label can be both handwritten and printed. Even in the low temperature environment, they have a relatively strong stickiness. For more information, you can contact our sales.

How to Install the Cable Label?

To finish sticking the label to the cable, you only need several simple steps and less tools needed.Please quickly look at the following installation guidance.

A Variety of Lable Sizes for Choosing

On the complicated wiring patch panel, used a flag-shaped cable labels, even at long distance can provide good readability. Sometimes, you we may need to write or print more letters on the label paper, so different label sizes are necessary. We can also customize the label size according customer's requirements. For more information about the OEM service, please contact our sales.

Questions & Answers

Customer Reviews

Resources

26,00 € (Excl. VAT)

30,94 € (Incl. VAT)

6 In DE Warehouse
16 In Global Warehouse