FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about CMLP-17WTWT.
This picture is about CMLP-17WTWT.
This picture is about CMLP-17WTWT.
This picture is about CMLP-17WTWT.
This picture is about CMLP-17WTWT.
This picture is about CMLP-17WTWT.
This picture is about CMLP-17WTWT.
This picture is about CMLP-17WTWT.

0.75in.W x 1.75in.L Winding Type Cable Label-500 Labels/Roll

#57003
#57003

PET Ribbon Printer Cable Identification

26,00 € (Excl. VAT)
FS P/N: CMLP-17WTWT
30,94 € (Incl. VAT)
FS P/N: CMLP-17WTWT
782 Sold
2 Reviews
9 Questions
13 In DE Warehouse, Get It By Apr 30, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

Cat5e/ Cat6 Cable ID Labels

The labels are ideal for most cable and wire applications, easy and efficient. Besides, the labels have excellent abrasion and smudge resistance, save cost for dynamic management and administration systems.

Specifications
Part Number
CMLP-17WTWT
Package
500Labels/Roll
Dimensions (WxL)
0.75"x1.75" (19x44.5mm)
Material
PET
Type of Printer
Ribbon Printer
Operating Temperature
-20°C to 60°C
Application
Cable Indentification
Cable Type
Fiber Patch Cable, Copper Cable and etc.
RoHS
Compliant
Standard
TIA/EIA-606-A
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

What You See Is What You Get

Easy wrap-around design for marking cables and wires, provides you with label creation, serialization, wire lists.

Good Quality

Simpler troubleshooting and maintenance procedures, easy wrap-around design for marking cables and wires

Non-slip

Printable liner allows additional marker data to be printed on the reverse side, for records and placement instructions

Identifiable

Pre-cut self-laminating vinyl labels are crisp, clear, and easily identifiable

Field of Application

The cable label is widely used in telecommunication rooms for wire cable identification, easily to identified.

Size & Package

Standard size for different types of cables.

Specifications

Cat5e/ Cat6 Cable ID Labels

The labels are ideal for most cable and wire applications, easy and efficient. Besides, the labels have excellent abrasion and smudge resistance, save cost for dynamic management and administration systems.

Specifications
Part Number
CMLP-17WTWT
Package
500Labels/Roll
Dimensions (WxL)
0.75"x1.75" (19x44.5mm)
Material
PET
Type of Printer
Ribbon Printer
Operating Temperature
-20°C to 60°C
Application
Cable Indentification
Cable Type
Fiber Patch Cable, Copper Cable and etc.
RoHS
Compliant
Standard
TIA/EIA-606-A
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
What You See Is What You Get

Easy wrap-around design for marking cables and wires, provides you with label creation, serialization, wire lists.

Good Quality

Simpler troubleshooting and maintenance procedures, easy wrap-around design for marking cables and wires

Non-slip

Printable liner allows additional marker data to be printed on the reverse side, for records and placement instructions

Identifiable

Pre-cut self-laminating vinyl labels are crisp, clear, and easily identifiable

Field of Application

The cable label is widely used in telecommunication rooms for wire cable identification, easily to identified.

Size & Package

Standard size for different types of cables.

Questions & Answers

Customer Reviews

Resources

26,00 € (Excl. VAT)

30,94 € (Incl. VAT)

13 In DE Warehouse