Click to open expanded view
Ciena (ex.Nortel) C19 NTK587DN-E5 Compatible XFP 10G DWDM 1562.23nm 100GHz 100km DOM Duplex LC SMF Optical Transceiver Module for Transmission
#50273
#50273
938,00 € (Excl. VAT)
FS P/N: DWDM-XFP10G-1001.116,22 € (Incl. VAT)
FS P/N: DWDM-XFP10G-100
27 Sold
0 Review
0 Question
Available for back order, Get It By May 30, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Q&A
Reviews
Resources
Ciena (ex.Nortel) NTK587DN-E5 Compatible 10G DWDM XFP Transceiver Module (SMF, 1562.23nm, 100km, LC, DOM)
Specifications
Ciena Compatible
NTK587DN-E5
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1562.23nm
Max Cable Distance
100km
Connector
LC duplex
Optical Components
EML DWDM
Media
SMF
DOM Support
Yes
TX Power
0~4dBm
Receiver Sensitivity
<-25dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications
Ciena (ex.Nortel) NTK587DN-E5 Compatible 10G DWDM XFP Transceiver Module (SMF, 1562.23nm, 100km, LC, DOM)
Specifications
Ciena Compatible
NTK587DN-E5
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1562.23nm
Max Cable Distance
100km
Connector
LC duplex
Optical Components
EML DWDM
Media
SMF
DOM Support
Yes
TX Power
0~4dBm
Receiver Sensitivity
<-25dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Customer Reviews
Resources
938,00 € (Excl. VAT)
1.116,22 € (Incl. VAT)
Available for back order