The SFP-10G-LB loopback module is a 10Gbps Quad Small Form Factor Pluggable SFP+ loopback module for testing SFP+ transceiver ports on host/system boards. By substituting a full-featured SFP+ transceiver, the electrical loopback provides a cost effective method for SFP+ port testing.
Click to open expanded view
Customized SFP+ 10G Passive Loopback Testing Module
#50010
#50010
16,00 € (Excl. VAT)
FS P/N: 10GSFP-LPM19,04 € (Incl. VAT)
FS P/N: 10GSFP-LPM
6.4K Sold
5 Reviews
1 Question
Compatible Brands:
Cisco
Device Number:
44 In DE Warehouse, Get It By Apr 30, 2024
116 In Global Warehouse, Get It By May 16, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
5-Year Warranty
Specifications
Features
Q&A
Reviews
Resources
10G SFP+ Passive Loopback Testing Module
Specifications
Part Number
10GSFP-LPM
Vendor Name
FS
Form Factor
SFP
Max Data Rate
10.3Gbps
Attenuation
0dB
Power Consumption
0W
DDM/DOM
Supported
Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFF-8472
MSA Compliant
MSA Compliant
Application
SONET, SDH, Ethernet, FC
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
10G SFP+ Loopback Module for Testing
This low-profile passive SFP+ 10G loopback cable features typical insertion loss (attenuation) characteristics of a mere 0dB, consuming no more than 0.0 Watts of power during the testing process.
Power Consumption
0W
Attenuation
0dB
Max Data Rate
10.3Gbps
Make Port Testing Easier and More Efficient
Compared with traditional loopback testing where modules are connected to jumpers, loopback modules are simpler and more efficient in port testing, allowing you to check port operating status by simply plugging in the switch.
No Compatibility Restrictions
The loopback transceiver is compatible with all SFP+ ports and can be widely used in switch NIC router and other equipment testing, R&D validation, and field analysis.
Specifications
10G SFP+ Passive Loopback Testing Module
The SFP-10G-LB loopback module is a 10Gbps Quad Small Form Factor Pluggable SFP+ loopback module for testing SFP+ transceiver ports on host/system boards. By substituting a full-featured SFP+ transceiver, the electrical loopback provides a cost effective method for SFP+ port testing.
Specifications
Part Number
10GSFP-LPM
Vendor Name
FS
Form Factor
SFP
Max Data Rate
10.3Gbps
Attenuation
0dB
Power Consumption
0W
DDM/DOM
Supported
Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFF-8472
MSA Compliant
MSA Compliant
Application
SONET, SDH, Ethernet, FC
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
10G SFP+ Loopback Module for Testing
This low-profile passive SFP+ 10G loopback cable features typical insertion loss (attenuation) characteristics of a mere 0dB, consuming no more than 0.0 Watts of power during the testing process.
Power Consumption
0W
Attenuation
0dB
Max Data Rate
10.3Gbps
Make Port Testing Easier and More Efficient
Compared with traditional loopback testing where modules are connected to jumpers, loopback modules are simpler and more efficient in port testing, allowing you to check port operating status by simply plugging in the switch.
No Compatibility Restrictions
The loopback transceiver is compatible with all SFP+ ports and can be widely used in switch NIC router and other equipment testing, R&D validation, and field analysis.
Questions & Answers
Customer Reviews
Resources
16,00 € (Excl. VAT)
19,04 € (Incl. VAT)
44 In DE Warehouse
116 In Global Warehouse