FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FMU-MC09B.
This picture is about FMU-MC09B.
This picture is about FMU-MC09B.
This picture is about FMU-MC09B.
This picture is about FMU-MC09B.
This picture is about FMU-MC09B.
This picture is about FMU-MC09B.
This picture is about FMU-MC09B.
This picture is about FMU-MC09B.
This picture is about FMU-MC09B.

9 Channels CWDM Mux Demux, 1290-1610nm, 2.4dB Typical IL, LC/UPC, Single Fiber, Side-B, FMU Plug-in Module

#43699
#43699

FMU Plug-in Module ITU-T

419,00 € (Excl. VAT)
FS P/N: FMU-MC09B
498,61 € (Incl. VAT)
FS P/N: FMU-MC09B
1.1K Sold
22 Reviews
11 Questions
11 in DE Warehouse, Get it by May 13, 2024
19 in Global Warehouse, Get it by May 20, 2024
6 in Transit, Get it by Jul 8, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
3-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

9 Channels CWDM Mux Demux, 1290-1610nm, 2.4dB Typical IL, LC/UPC, Single Fiber, Side-B, FMU Plug-in Module

The 8CH Mux Demux is a cost-effective, flexible, and suitable for short-distance transmission passive CWDM device based on Free Space technology. This unit can be used as either a multiplexer or de-multiplexer (mux/demux). In accordance with the ITU-T G.694.1 100GHz grid, it maximizes the capacity of the C-band range.
In conjunction with FS CWDM optical transceivers and OADM, etc., this Mux Demux supports a wide range of architectures from simple point-to-point to amplified ring configurations.

Specifications
Wavelength
9Ch RX 1290-1610nm TX 1270-1590nm
Channel Spacing
20nm
Channel Passband
± 6.5nm
Insertion Loss
≤ 2.6dB, 2.4dB Typical
Passband Ripple
≤ 0.5dB
Technology
Free Space
Return Loss
≥ 45dB
Directivity
≥ 50dB
Polarization Dependent Loss
≤ 0.3dB
Polarization Mode Dispersion
≤ 0.1ps
Channel Isolation
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Temperature
Operating -40 to 85°C (-40 to 185°F)
Storage -40 to 85°C (-40 to 185°F)
Power Handling
≤ 500mW
Dimensions (HxWxD)
1.73"x8.35"x10.04" (44x212x255mm)
Note: Insertion Loss is specified with connectors and adapters.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Low Insertion Loss for Long-distance Network Transport
The Mux/Demux with low insertion loss improves transmission quality and extends transmission distance, applying to metro, regional and CWDM networks.
Space Saving
Fits in FMU 2-slot 1U chassis
Completely Passive
No power & no cooling required
User-friendly CWDM Mux/Demux

The thoughtful structure design fits the user experience, guiding to use of the product conveniently.

Band & Color Labels

Fast and accurate installation.

TX/RX Label

Clearly show that how to link the patch cable.

Duplex Dust Cap

Easy insertion and removal.

Saving the Fiber Resources Needed for WDM Transport

Single fiber solution is more efficient and economical for many applications and scenarios and provides the same performance and throughput.

Mix of Services Multiplexing at Any Rate
Flexible mix of 1G/10G/25G/40G/100G/200G Ethernet, 8G/16G FC, SAN, OTN, SDH/SONET and native video services, it's transparent to any rate, any service multiplexing and upgrade.
Ethernet
SAN
OTN
Video Services
SONET/SDH
Custom Solution Tailored to Your Needs
Increase Network Capacity
Up to 96 DWDM channels to be connected simultaneously over a dark fiber network
Network Design and Optimization
Includes a bill of materials (BOM) to match the future-proofing network requirements
Staging and Configuration Support
Encompasses building up and testing and configuring throughout the network
Number of Channel
9
9
Wavelength
1290-1610nm
1270-1590nm
Insertion Loss
≤ 2.6dB, 2.4dB Typical
≤ 2.6dB, 2.4dB Typical
Channel Spacing
20nm
20nm
Channel Isolation
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Return Loss
≥ 45dB
≥ 45dB
Technology
Free Space
Free Space
Property
Passive
Passive
Power Handling
≤ 500mW
≤ 500mW
Housing
FMU Plug-in Module
FMU Plug-in Module
Specifications

9 Channels CWDM Mux Demux, 1290-1610nm, 2.4dB Typical IL, LC/UPC, Single Fiber, Side-B, FMU Plug-in Module

The 8CH Mux Demux is a cost-effective, flexible, and suitable for short-distance transmission passive CWDM device based on Free Space technology. This unit can be used as either a multiplexer or de-multiplexer (mux/demux). In accordance with the ITU-T G.694.1 100GHz grid, it maximizes the capacity of the C-band range.
In conjunction with FS CWDM optical transceivers and OADM, etc., this Mux Demux supports a wide range of architectures from simple point-to-point to amplified ring configurations.

Specifications
Wavelength
9Ch RX 1290-1610nm TX 1270-1590nm
Channel Spacing
20nm
Channel Passband
± 6.5nm
Insertion Loss
≤ 2.6dB, 2.4dB Typical
Passband Ripple
≤ 0.5dB
Technology
Free Space
Return Loss
≥ 45dB
Directivity
≥ 50dB
Polarization Dependent Loss
≤ 0.3dB
Polarization Mode Dispersion
≤ 0.1ps
Channel Isolation
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Temperature
Operating -40 to 85°C (-40 to 185°F)
Storage -40 to 85°C (-40 to 185°F)
Power Handling
≤ 500mW
Dimensions (HxWxD)
1.73"x8.35"x10.04" (44x212x255mm)
Note: Insertion Loss is specified with connectors and adapters.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Low Insertion Loss for Long-distance Network Transport
The Mux/Demux with low insertion loss improves transmission quality and extends transmission distance, applying to metro, regional and CWDM networks.
Space Saving
Fits in FMU 2-slot 1U chassis
Completely Passive
No power & no cooling required
User-friendly CWDM Mux/Demux

The thoughtful structure design fits the user experience, guiding to use of the product conveniently.

Band & Color Labels

Fast and accurate installation.

TX/RX Label

Clearly show that how to link the patch cable.

Duplex Dust Cap

Easy insertion and removal.

Saving the Fiber Resources Needed for WDM Transport

Single fiber solution is more efficient and economical for many applications and scenarios and provides the same performance and throughput.

Mix of Services Multiplexing at Any Rate
Flexible mix of 1G/10G/25G/40G/100G/200G Ethernet, 8G/16G FC, SAN, OTN, SDH/SONET and native video services, it's transparent to any rate, any service multiplexing and upgrade.
Ethernet
SAN
OTN
Video Services
SONET/SDH
Custom Solution Tailored to Your Needs
Increase Network Capacity
Up to 96 DWDM channels to be connected simultaneously over a dark fiber network
Network Design and Optimization
Includes a bill of materials (BOM) to match the future-proofing network requirements
Staging and Configuration Support
Encompasses building up and testing and configuring throughout the network
Number of Channel
9
9
Wavelength
1290-1610nm
1270-1590nm
Insertion Loss
≤ 2.6dB, 2.4dB Typical
≤ 2.6dB, 2.4dB Typical
Channel Spacing
20nm
20nm
Channel Isolation
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Return Loss
≥ 45dB
≥ 45dB
Technology
Free Space
Free Space
Property
Passive
Passive
Power Handling
≤ 500mW
≤ 500mW
Housing
FMU Plug-in Module
FMU Plug-in Module

Questions & Answers

Customer Reviews

Resources

419,00 € (Excl. VAT)

498,61 € (Incl. VAT)

11 in DE Warehouse
19 in Global Warehouse