FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about OM3LCSCDX.
00:40
This picture is about OM3LCSCDX.
This picture is about OM3LCSCDX.
This picture is about OM3LCSCDX.
This picture is about OM3LCSCDX.
This picture is about OM3LCSCDX.
This picture is about OM3LCSCDX.
This picture is about OM3LCSCDX.
This picture is about OM3LCSCDX.
This picture is about OM3LCSCDX.
This picture is about OM3LCSCDX.
This picture is about OM3LCSCDX.

15m (49ft) LC UPC to SC UPC Duplex OM3 Multimode LSZH 2.0mm Fiber Optic Patch Cable

#42508
#42508

≤0.3dB IL 10G Networks

11,66 € (Incl. VAT)
FS P/N: OM3LCSCDX
454 Sold
209 Reviews
4 Questions
Length:
7 in Global Warehouse, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

High Quality and Cost-effective 50/125μm OM3 Multimode Bend Insensitive Fiber Optic Cable

The 50/125μm OM3 multimode bend insensitive fiber optic cable has less attenuation when bent or twisted compared with traditional optical fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient. It can save more space for your high density cabling in data centers, enterprise networks, telecom room, server farms, cloud storage networks, etc. and interconnect pre-terminated cassettes in main distribution, horizontal distribution, and equipment distribution areas.

This 50/125 OM3 multimode fiber optic cable is ideal for connecting 10G SR, 10G LRM, SFP+ transceivers etc. for 10G/40G/100G Ethernet connections and is the preferred fiber specification for 10G Ethernet connections.

Specifications
Connector Type
LC UPC to SC UPC
Fiber Grade
Bend Insensitive
Fiber Count
Duplex
Fiber Mode
OM3 50/125μm
Wavelength
850/1300nm
10G Ethernet Distance
300m at 850nm
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Min. Bend Radius
(Fiber Core)
7.5mm
Min. Bend Radius
(Fiber Cable)
20/10D (Dynamic/Static)
Attenuation at 850nm
3.0 dB/km
Attenuation at 1300nm
1.0 dB/km
Cable Jacket
LSZH
Cable Diameter
2.0mm
Polarity
A (Tx) to B (Rx)
Operating Temperature
-20~70°C

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

20/10D Min. Bend Radius

Bend insensitive fiber allows tighter cable bends for routing.

Zirconia Ceramic Ferrule

The precision ferrules can reach up to 1000 times insertion lifespan.

90-150N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Unified Fiber Polarity for Cost-Effective System Management

Unified fiber optic polarity ensures data integrity and system reliability by promoting interoperability among devices and reducing signal issues.

Specifications

High Quality and Cost-effective 50/125μm OM3 Multimode Bend Insensitive Fiber Optic Cable

The 50/125μm OM3 multimode bend insensitive fiber optic cable has less attenuation when bent or twisted compared with traditional optical fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient. It can save more space for your high density cabling in data centers, enterprise networks, telecom room, server farms, cloud storage networks, etc. and interconnect pre-terminated cassettes in main distribution, horizontal distribution, and equipment distribution areas.

This 50/125 OM3 multimode fiber optic cable is ideal for connecting 10G SR, 10G LRM, SFP+ transceivers etc. for 10G/40G/100G Ethernet connections and is the preferred fiber specification for 10G Ethernet connections.

Specifications
Connector Type
LC UPC to SC UPC
Fiber Grade
Bend Insensitive
Fiber Count
Duplex
Fiber Mode
OM3 50/125μm
Wavelength
850/1300nm
10G Ethernet Distance
300m at 850nm
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Min. Bend Radius
(Fiber Core)
7.5mm
Min. Bend Radius
(Fiber Cable)
20/10D (Dynamic/Static)
Attenuation at 850nm
3.0 dB/km
Attenuation at 1300nm
1.0 dB/km
Cable Jacket
LSZH
Cable Diameter
2.0mm
Polarity
A (Tx) to B (Rx)
Operating Temperature
-20~70°C

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features

20/10D Min. Bend Radius

Bend insensitive fiber allows tighter cable bends for routing.

Zirconia Ceramic Ferrule

The precision ferrules can reach up to 1000 times insertion lifespan.

90-150N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Unified Fiber Polarity for Cost-Effective System Management

Unified fiber optic polarity ensures data integrity and system reliability by promoting interoperability among devices and reducing signal issues.

Questions & Answers

Customer Reviews

Resources

11,66 € (Incl. VAT)

7 in Global Warehouse