Click to open expanded view
Juniper Networks CFP-GEN2-100GBASE-LR4 Compatible CFP 100GBASE- LR4 1310nm 10km DOM Duplex LC SMF Optical Transceiver Module
#65229
#65229
3.097,00 € (Excl. VAT)
FS P/N: CFP-LR4-100G3.685,43 € (Incl. VAT)
FS P/N: CFP-LR4-100G
119 Sold
92 Reviews
6 Questions
Transceiver Models:
Pre-order, Ship by Jun 19, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Q&A
Reviews
Resources
Juniper Networks CFP-GEN2-100GBASE-LR4 Compatible 100GBASE-LR4 CFP Transceiver Module (SMF, 1310nm, 10km, LC, DOM)
Specifications
Juniper Networks Compatible
CFP-GEN2-100GBASE-LR4
Vendor Name
FS.COM
Form Factor
CFP
Max Data Rate
103.1Gbps
Wavelength
1310nm
Max Cable Distance
10km
Interface
LC duplex
Optical Components
4x DFB
Media
SMF
DOM Support
Yes
Protocols
MSA Compliant
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Scenario 1
Scenario 2
Scenario 1
View products Scenario 2
View products Specifications
Juniper Networks CFP-GEN2-100GBASE-LR4 Compatible 100GBASE-LR4 CFP Transceiver Module (SMF, 1310nm, 10km, LC, DOM)
Specifications
Juniper Networks Compatible
CFP-GEN2-100GBASE-LR4
Vendor Name
FS.COM
Form Factor
CFP
Max Data Rate
103.1Gbps
Wavelength
1310nm
Max Cable Distance
10km
Interface
LC duplex
Optical Components
4x DFB
Media
SMF
DOM Support
Yes
Protocols
MSA Compliant
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Scenario 1
Scenario 2
Scenario 1
View products Scenario 2
View products Questions & Answers
Customer Reviews
Resources
3.097,00 € (Excl. VAT)
3.685,43 € (Incl. VAT)
Pre-order