Click to open expanded view
Generic Compatible OC-3/STM-1 SFP 1550nm 40km DOM Duplex LC SMF Optical Transceiver Module
#37127
#37127
53,00 € (Excl. VAT)
FS P/N: SFP-100EX-5563,07 € (Incl. VAT)
FS P/N: SFP-100EX-55
99 Sold
4 Reviews
1 Question
Available for back order, Get It By May 23, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Q&A
Reviews
Resources
OC-3/STM-1 SFP Transceiver Module (SMF, 1550nm, 40km, LC , DOM)
Specifications
Part Number
SFP-100EX-55
Vendor Name
FS
Form Factor
SFP
Max Data Rate
155Mbps
Wavelength
1550nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
FP 1550nm
Media
SMF
DOM Support
Yes
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications
OC-3/STM-1 SFP Transceiver Module (SMF, 1550nm, 40km, LC , DOM)
Specifications
Part Number
SFP-100EX-55
Vendor Name
FS
Form Factor
SFP
Max Data Rate
155Mbps
Wavelength
1550nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
FP 1550nm
Media
SMF
DOM Support
Yes
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Customer Reviews
Resources
53,00 € (Excl. VAT)
63,07 € (Incl. VAT)
Available for back order