FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about Q-4SPC01.
This picture is about Q-4SPC01.
This picture is about Q-4SPC01.
This picture is about Q-4SPC01.
This picture is about Q-4SPC01.
This picture is about Q-4SPC01.
This picture is about Q-4SPC01.
This picture is about Q-4SPC01.
This picture is about Q-4SPC01.
This picture is about Q-4SPC01.

1m (3ft) Avaya Nortel AA1404033-E6 Compatible 40G QSFP+ to 4 x 10G SFP+ Passive Direct Attach Copper Breakout Cable

#36642
#36642

≤0.5W 21mm 30AWG Twinax

43,00 € (Excl. VAT)
FS P/N: Q-4SPC01
51,17 € (Incl. VAT)
FS P/N: Q-4SPC01
79 Sold
448 Reviews
5 Questions
127 In DE Warehouse, Get It By Apr 30, 2024
77 In Global Warehouse, Get It By May 16, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

Avaya Nortel AA1404033-E6 Compatible 40G QSFP+ DAC Breakout Cable (1-meter, Passive, QSFP+ to 4 SFP+, 30AWG)

The Avaya Nortel AA1404033-E6 Compatible 40G QSFP+ to 4 x 10G SFP+ Direct Attach Cable operates over passive copper, which requires no additional power to ensure quality connectivity. This breakout cable is compliant with SFF-8436, SFF-8431 and SFP+ & QSFP MSA standards.
It provides a connection of a 40G QSFP+ port on one end and to four 10G SFP+ ports on the other end and is suitable for cost-effective close-range interconnections within the equipment room of telecom operators or data centers, etc.

Note: FS Box does not currently support changing H3C and HPE compatibility for DAC cables.

Specifications
Avaya Compatible
AA1404033-E6
Vendor Name
FS
Connector Type
QSFP+ to 4 SFP+
Max Data Rate
40Gbps
Minimum Bend Radius
21mm
Wire AWG
30AWG
Cable Length
1m (3.28ft)
Jacket Material
PVC (OFNR)
Temperature
0 to 70°C (32 to 158°F)
Protocols
40G InfiniBand 8x DDR, 4x QDR, 10G/40Gigabit Ethernet, Fibre Channel

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offer a cost-effective way to establish a 40-Gigabit link between QSFP+ 40G ports within racks and across adjacent racks.
≤0.5W
Lower Power Consumption
Copper Cable
to Save OPEX
21mm Minimum
Bend Radius for Easy Cabling
Enable Seamless Connectivity for Your Network

FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.

Specifications

Avaya Nortel AA1404033-E6 Compatible 40G QSFP+ DAC Breakout Cable (1-meter, Passive, QSFP+ to 4 SFP+, 30AWG)

The Avaya Nortel AA1404033-E6 Compatible 40G QSFP+ to 4 x 10G SFP+ Direct Attach Cable operates over passive copper, which requires no additional power to ensure quality connectivity. This breakout cable is compliant with SFF-8436, SFF-8431 and SFP+ & QSFP MSA standards.
It provides a connection of a 40G QSFP+ port on one end and to four 10G SFP+ ports on the other end and is suitable for cost-effective close-range interconnections within the equipment room of telecom operators or data centers, etc.

Note: FS Box does not currently support changing H3C and HPE compatibility for DAC cables.

Specifications
Avaya Compatible
AA1404033-E6
Vendor Name
FS
Connector Type
QSFP+ to 4 SFP+
Max Data Rate
40Gbps
Minimum Bend Radius
21mm
Wire AWG
30AWG
Cable Length
1m (3.28ft)
Jacket Material
PVC (OFNR)
Temperature
0 to 70°C (32 to 158°F)
Protocols
40G InfiniBand 8x DDR, 4x QDR, 10G/40Gigabit Ethernet, Fibre Channel

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offer a cost-effective way to establish a 40-Gigabit link between QSFP+ 40G ports within racks and across adjacent racks.
≤0.5W
Lower Power Consumption
Copper Cable
to Save OPEX
21mm Minimum
Bend Radius for Easy Cabling
Enable Seamless Connectivity for Your Network

FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.

Questions & Answers

Customer Reviews

Resources

43,00 € (Excl. VAT)

51,17 € (Incl. VAT)

127 In DE Warehouse
77 In Global Warehouse