Fiber optic adapters are used to provide a cable to cable or cable to equipment fiber optic connection. We supply a wide range of mating sleeves and hybrid adapters, including special male to female hybrid fiber optic adaptor.
Click to open expanded view
LC/UPC Female to SC/UPC Male Duplex OM1 Multimode Plastic Fiber Optic Adapter/Coupler without Flange
#33378
#33378
26,00 € (Excl. VAT)
FS P/N: AD-MM-LCF-SCM-DX-PFS30,94 € (Incl. VAT)
FS P/N: AD-MM-LCF-SCM-DX-PFS
1.5K Sold
2 Reviews
4 Questions
16 In DE Warehouse, Get It By May 3, 2024
131 In Global Warehouse, Get It By May 16, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources
LC/UPC Female to SC/UPC Male Multimode Duplex Plastic Fiber Adapter
Specifications
Connector 1
LC/UPC Female
Connector 2
SC/UPC Male
Body Style
Duplex
Fiber Mode
OM1 62.5/125μm
Insertion Loss
≤0.5dB
Durability
1000 times
Flammability Rate
UL 94V-0
Working Temperature
-25~70°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Extending Fiber Connection with Adapters
With high-precision components and tool-less design, the adapters allow two devices to communicate from a distance through a direct connection with the fiber optic line.
Protective Dust Cap
Prevent the adapter from dust and keep it clean
High-precision Ceramic Sleeve
Ensure the maximum connection between fiber jumpers
Specifications
LC/UPC Female to SC/UPC Male Multimode Duplex Plastic Fiber Adapter
Fiber optic adapters are used to provide a cable to cable or cable to equipment fiber optic connection. We supply a wide range of mating sleeves and hybrid adapters, including special male to female hybrid fiber optic adaptor.
Specifications
Connector 1
LC/UPC Female
Connector 2
SC/UPC Male
Body Style
Duplex
Fiber Mode
OM1 62.5/125μm
Insertion Loss
≤0.5dB
Durability
1000 times
Flammability Rate
UL 94V-0
Working Temperature
-25~70°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Extending Fiber Connection with Adapters
With high-precision components and tool-less design, the adapters allow two devices to communicate from a distance through a direct connection with the fiber optic line.
Protective Dust Cap
Prevent the adapter from dust and keep it clean
High-precision Ceramic Sleeve
Ensure the maximum connection between fiber jumpers
Questions & Answers
Customer Reviews
Resources
26,00 € (Excl. VAT)
30,94 € (Incl. VAT)
16 In DE Warehouse
131 In Global Warehouse