The Extreme-compatible SFP transceiver provides up to 10km of 1000Base-BX throughput over single-mode fiber (SMF) using 1490nm-TX/1310nm-RX wavelengths via LC simplex connectors. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths. It provides 1000BASE Ethernet connectivity options for Fast Ethernet, Telecom and Data Centers.
Click to open expanded view
Extreme Networks MGBIC-BX10-D Compatible SFP 1000BASE-BX-D 1490nm-TX/1310nm-RX 10km BiDi DOM Simplex LC/UPC SMF Optical Transceiver Module
#35212
#35212
14,00 € (Excl. VAT)
FS P/N: SFP-GE-BX16,66 € (Incl. VAT)
FS P/N: SFP-GE-BX
117 Sold
393 Reviews
8 Questions
Transceiver Models:
Compatible:
1711 in DE Warehouse, Get it by May 7, 2024
166 in Global Warehouse, Get it by May 17, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources
Extreme Networks MGBIC-BX10-D Compatible 1000BASE-BX-D SFP Transceiver Module (SMF, 1490nm-TX/1310nm-RX, 10km, LC, DOM)
Specifications
Extreme Networks Compatible
MGBIC-BX10-D
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1490nm-TX/1310nm-RX
Max Cable Distance
10km
Connector
Simplex LC
Optical Components
DFB BiDi
Media
SMF
DOM Support
Yes
TX Power
-9~-3dBm
Receiver Sensitivity
< -20dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
Fast Ethernet, Gigabit Fibre Channel, MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
1G Connectivity for Data Center
Featured with low power consumption, the BIDI SFP transceivers provides a cost-efficient solution via using a single-fiber solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Specifications
Extreme Networks MGBIC-BX10-D Compatible 1000BASE-BX-D SFP Transceiver Module (SMF, 1490nm-TX/1310nm-RX, 10km, LC, DOM)
The Extreme-compatible SFP transceiver provides up to 10km of 1000Base-BX throughput over single-mode fiber (SMF) using 1490nm-TX/1310nm-RX wavelengths via LC simplex connectors. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths. It provides 1000BASE Ethernet connectivity options for Fast Ethernet, Telecom and Data Centers.
Specifications
Extreme Networks Compatible
MGBIC-BX10-D
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1490nm-TX/1310nm-RX
Max Cable Distance
10km
Connector
Simplex LC
Optical Components
DFB BiDi
Media
SMF
DOM Support
Yes
TX Power
-9~-3dBm
Receiver Sensitivity
< -20dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
Fast Ethernet, Gigabit Fibre Channel, MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
1G Connectivity for Data Center
Featured with low power consumption, the BIDI SFP transceivers provides a cost-efficient solution via using a single-fiber solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Questions & Answers
Customer Reviews
Resources
14,00 € (Excl. VAT)
16,66 € (Incl. VAT)
1711 in DE Warehouse
166 in Global Warehouse