Click to open expanded view
Cisco ONS-XC-10G-1370 Compatible XFP 10G CWDM 1370nm 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission
#31306
#31306
409,00 € (Excl. VAT)
FS P/N: CWDM-XFP10G-40M486,71 € (Incl. VAT)
FS P/N: CWDM-XFP10G-40M
66 Sold
2 Reviews
2 Questions
Wavelength:
Available for back order, Get It By May 28, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Q&A
Reviews
Resources
Cisco ONS-XC-10G-1370 Compatible 10G CWDM XFP Transceiver Module (SMF, 1370nm, 40km, LC, DOM)
Specifications
Cisco Compatible
ONS-XC-10G-1370
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1370nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
EML CWDM
Media
SMF
DOM Support
Yes
TX Power
-0.9~4.0dBm
Receiver Sensitivity
< -15dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications
Cisco ONS-XC-10G-1370 Compatible 10G CWDM XFP Transceiver Module (SMF, 1370nm, 40km, LC, DOM)
Specifications
Cisco Compatible
ONS-XC-10G-1370
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1370nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
EML CWDM
Media
SMF
DOM Support
Yes
TX Power
-0.9~4.0dBm
Receiver Sensitivity
< -15dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Customer Reviews
Resources
409,00 € (Excl. VAT)
486,71 € (Incl. VAT)
Available for back order