FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FS-SN-M5.
This picture is about FS-SN-M5.
This picture is about FS-SN-M5.
This picture is about FS-SN-M5.
This picture is about FS-SN-M5.
This picture is about FS-SN-M5.
This picture is about FS-SN-M5.
This picture is about FS-SN-M5.
This picture is about FS-SN-M5.
This picture is about FS-SN-M5.

M5 Model Screw and Nut, 50/Pack

#29032
#29032

Nickelage Sever Racks/Cabinets

12,00 € (Excl. VAT)
FS P/N: FS-SN-M5
14,28 € (Incl. VAT)
FS P/N: FS-SN-M5
4.7K Sold
41 Reviews
7 Questions
25 In DE Warehouse, Get It By May 3, 2024
11 In Global Warehouse, Get It By May 16, 2024
30 Back in stock, Recently Get It By May 27, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews

M5 Model Screw and Nut

FS.COM supplies M5 models of screw and nut. The "M" designation for metric screws indicates the nominal outer diameter of the screw. For example, an M5 screw has a nominal outer diameter of 5 millimeters.

These M5 screws and nuts for server racks and cabinets is convenient to have on hand for installing server, network, AV and other rackmount equipment securely into your storage cabinet or server rack.

Specifications
Part Number
SN-M5
Thread Type
M5
Color
Silver
Surface Finish
Nickelage
Size
M5x16mm
Included
Screw, Nut and Washer
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

A Comprehensive View of M5 Screw and Nut

Dimensions of M5 Screw and Nut

Standard-size screws and nuts for your installation.

High Quality M5 Screw and Nut for Server Racks and Cabinets
High gloss, anti-rust, high hardness, deep thread & no distortion
High hardness & good elasticity buckle
Non-slipping & easy mounting and dismounting
Protect the screw and the contact surface of the equipment
Seven Excellent Advantages

Fastens Equipment to Square Hole Rack Mount Rails

The M5 models of screw and nut are compatible with all square hole rack enclosure cabinets, and the screw blends with most standard black network racks, cabinets, and accessories.The M5 rack screws are not your everyday hardware store item, but it should be your only choice for installing rack mount devices such as shelves, cable managers, servers, and other network, A/V and electronic equipment.

Specifications

M5 Model Screw and Nut

FS.COM supplies M5 models of screw and nut. The "M" designation for metric screws indicates the nominal outer diameter of the screw. For example, an M5 screw has a nominal outer diameter of 5 millimeters.

These M5 screws and nuts for server racks and cabinets is convenient to have on hand for installing server, network, AV and other rackmount equipment securely into your storage cabinet or server rack.

Specifications
Part Number
SN-M5
Thread Type
M5
Color
Silver
Surface Finish
Nickelage
Size
M5x16mm
Included
Screw, Nut and Washer
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
A Comprehensive View of M5 Screw and Nut

Dimensions of M5 Screw and Nut

Standard-size screws and nuts for your installation.

High Quality M5 Screw and Nut for Server Racks and Cabinets
High gloss, anti-rust, high hardness, deep thread & no distortion
High hardness & good elasticity buckle
Non-slipping & easy mounting and dismounting
Protect the screw and the contact surface of the equipment
Seven Excellent Advantages

Fastens Equipment to Square Hole Rack Mount Rails

The M5 models of screw and nut are compatible with all square hole rack enclosure cabinets, and the screw blends with most standard black network racks, cabinets, and accessories.The M5 rack screws are not your everyday hardware store item, but it should be your only choice for installing rack mount devices such as shelves, cable managers, servers, and other network, A/V and electronic equipment.

Questions & Answers

Customer Reviews

12,00 € (Excl. VAT)

14,28 € (Incl. VAT)

25 In DE Warehouse
11 In Global Warehouse