Category 6a cable supports up to 500MHz and speeds up to 10Gbps over 100 meters. It fully backward compatible with all the previous categories. A foil is wrapped around the cable protecting it from electromagnetic and radio frequency interference. Snagless boot prevents unwanted cable snags during installation and provides extra strain relief. Cat6a cable uses eight-core four-pair precision twisted pairing technology and passes the Fluke test, which ensures that it can provide stable high-speed network connection and ensure the accuracy and reliability of data transmission. All patch cords shall be compatible with both T568B wire scheme.
![3.3ft (1m) Cat6a 26AWG Snagless Shielded (S/FTP) LSZH Ethernet Network Patch Cable, Blue This picture is about C6A-SFTPSGLSZHBE-1M.](https://resource.fs.com/mall/products/550x550/fs19u61zpzwi20191207103732.jpg)
Click to open expanded view
![3.3ft (1m) Cat6a 26AWG Snagless Shielded (S/FTP) LSZH Ethernet Network Patch Cable, Blue This picture is about Cat6a Patch Cords Overall Introduction.](https://resource.fs.com/images/20240401182836z6r95k.jpg)
![3.3ft (1m) Cat6a 26AWG Snagless Shielded (S/FTP) LSZH Ethernet Network Patch Cable, Blue This picture is about C6A-SFTPSGLSZHBE-1M.](https://resource.fs.com/mall/products/60x60/fs199xgr6eiw20191207103732.jpg)
![3.3ft (1m) Cat6a 26AWG Snagless Shielded (S/FTP) LSZH Ethernet Network Patch Cable, Blue This picture is about C6A-SFTPSGLSZHBE-1M.](https://resource.fs.com/mall/products/60x60/fs19ktds1elk20191207103732.jpg)
![3.3ft (1m) Cat6a 26AWG Snagless Shielded (S/FTP) LSZH Ethernet Network Patch Cable, Blue This picture is about C6A-SFTPSGLSZHBE-1M.](https://resource.fs.com/mall/products/60x60/fs19gl1uyawv20191207103732.jpg)
![3.3ft (1m) Cat6a 26AWG Snagless Shielded (S/FTP) LSZH Ethernet Network Patch Cable, Blue This picture is about C6A-SFTPSGLSZHBE-1M.](https://resource.fs.com/mall/products/60x60/fs19thd7kvtb20191207103732.jpg)
![3.3ft (1m) Cat6a 26AWG Snagless Shielded (S/FTP) LSZH Ethernet Network Patch Cable, Blue This picture is about C6A-SFTPSGLSZHBE-1M.](https://resource.fs.com/mall/products/60x60/fs197fmg9dgh20191207103732.jpg)
3.3ft (1m) Cat6a 26AWG Snagless Shielded (S/FTP) LSZH Ethernet Network Patch Cable, Blue
#23319
#23319
4,40 € (Incl. VAT)
FS P/N: C6A-SFTPSGLSZHBE-1M
501 Sold
13 Reviews
8 Questions
Pre-order, Ship by 23 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
30-Day Returns
30-Day Exchange
Cat6a Snagless Shielded (S/FTP) Ethernet Network Patch Cable, 26AWG, 550MHz, 10GBase-T
Specifications
Cable Type
Cat6a Snagless Booted
Pinout
Straight TIA/EIA-568-B
Cable Jacket
LSZH (Round)
Shielding Type
Shielded (S/FTP)
Cable Color
Blue
Operating Temperature
-20 to 60°C (-4 to 140°F)
Transmission Distance
100m
Data Rate Support
10Gbps
Conductor Type
26AWG, Stranded Bare Copper
Frequency Bandwidth
550MHz
* 500MHz is the standard bandwidth, 550MHz is a reference bandwidth. Our package is marked with 500MHz.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/202404181457473gn5za.jpg)
Features
550MHz Stable Transmission
This cable speeds up to 550MHz and supports 10GBase-T Ethernet, which allows for more reliable data transmission.
Gold-plated Connectors
Stable Transmission
Pure Copper Conductors
Less Signal Loss
Stranded 4 Twisted Pairs
Anti-electromagnetic Interference
Copper Cabling Solutions for Data Center
![](https://resource.fs.com/mall/fs_scene_images/20230816144419j28et6.jpg)
Fluke Networks-Cable Testing
The patch cables pass the Fluke Patch Cord Test and deliver specified testing report, in which includes NEXT, PS NEXT, ACR-F, PS ACR-F, ACR-N, PS ACR-N as well as RL.
Videos
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
11
2
0
0
0
B***w
United States
March 21, 2023
I confirm that we received the patch cords yesterday. At the moment it seems that we have made a great purchase.In the future, I will buy more materials I need from FS, such as bulk cables, crystal heads, etc. to use in my work and life, thanks FS.
Verified Purchase
Helpful 3
Comment 0A***z
Switzerland
May 22, 2017
No problem good material
Verified Purchase
Helpful 0
Comment 0A***e
United Kingdom
January 01, 2017
This cable is exactly what I needed!
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed