The fiber optic cable reel is used to carry various types of fiber optic cables and wire products. It is ideal for using in communication, broadcast and pro audio applications. Additionally, detachable pull rod and pulley allows operators to easily rotate reel in deployment or take-up situations and easy transportation and deployment.
Click to open expanded view
100-1500m Portable Field Deployable Industrial Fiber Optic Cable Reel
#23069
#23069
562,87 € (Incl. VAT)
FS P/N: PTOA-FS
134 Sold
8 Reviews
11 Questions
Pre-order, Ship by 14 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
340,00 € via DHL Express Domestic®
Test Support
1-Year Warranty
Specifications
Q&A
Reviews
Resources
100-1500m Portable Field Deployable Industrial Fiber Optic Cable Reel
Specifications
Product Name
Portable Cable Reel
Part Number
PTOA-FS
Main Disk Outer Diameter
450mm (17.72'')
Shaft Diameter
200mm (7.87'')
Disc Width
200mm (7.87'')
Dimensions
520x380x580mm
(20.47''x14.96''x12.83'')
(20.47''x14.96''x12.83'')
Net Weight
≤13.6KG
Gross Weight
≤21KG
Cable Diameter
3.0mm
4.0mm
5.0mm
6.0mm
7.0mm
8.0mm
9.0mm
10mm
Capacity
2100m
1200m
800m
600m
400m
300m
200m
100m
Quality Testing Program
Quality Testing Program
Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Specifications
100-1500m Portable Field Deployable Industrial Fiber Optic Cable Reel
The fiber optic cable reel is used to carry various types of fiber optic cables and wire products. It is ideal for using in communication, broadcast and pro audio applications. Additionally, detachable pull rod and pulley allows operators to easily rotate reel in deployment or take-up situations and easy transportation and deployment.
Specifications
Product Name
Portable Cable Reel
Part Number
PTOA-FS
Main Disk Outer Diameter
450mm (17.72'')
Shaft Diameter
200mm (7.87'')
Disc Width
200mm (7.87'')
Dimensions
520x380x580mm
(20.47''x14.96''x12.83'')
(20.47''x14.96''x12.83'')
Net Weight
≤13.6KG
Gross Weight
≤21KG
Cable Diameter
3.0mm
4.0mm
5.0mm
6.0mm
7.0mm
8.0mm
9.0mm
10mm
Capacity
2100m
1200m
800m
600m
400m
300m
200m
100m
Quality Testing Program
Quality Testing Program
Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Questions & Answers
Customer Reviews
Resources
473,00 € (Excl. VAT)
562,87 € (Incl. VAT)
Pre-order