FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 5.
This picture is about 5.

7.36kW Single Phase Dual Feed 32A/230V Monitored PDU, 32 x C13 & 8 x C19 Outlets, EN60309 Input Plug, 10ft Cord, 0U Vertical

New #220039
New #220039

32A/230V / 10ft (3m) / 7.36kW / 0U

2.175,32 € (Incl. VAT)
FS P/N: DV32C13/8C19-32A-W/F_EN/3B-1
0 Sold
0 Review
0 Question
Pre-order, Ship by 01 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
200,00 € via DHL Express Domestic®
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Dual Feed 32A/230V Monitored PDU, 32 x C13 & 8 x C19 Outlets, EN60309 Input Plug, 10ft Cord, 0U Vertical

Intelligent single-phase dual-feed PDUs are designed to house two smart PDUs in a single chassis, facilitating easier PDU setup, saving spacing, and consolidating IP addresses. Dual-feed PDUs can be used for redundant power or as separate PDUs. Colored layout to distinguish between primary and redundant (A&B) feeds. The meter not only allows monitoring for 2 PDUs but also supports up to 32 cascade levels.

Specifications
PDU Type
Monitored
Phase
Single Phase
Socket Type
32 x C13 & 8 x C19
Plug Type
EN60309
Rating Current
32A
Rating Voltage
230V
Load Capacity
7.36kw
Frequency Compatibility
50/60Hz
Cord Length
10ft (3m)
Cord Gauge
4.0mm sq. H05V V-F Cordset
No. of Rack Spaces
0U Vertical
Dimensions (HxWxD)
64.96"x3.34"x2.7"(1650x85x90mm)
Ammeter
Field Replaceable 2.8" Color LCD with Touchscreen
Circuit Breaker
Resettable Fuse
Material of Construction
Sheet Metal
Network Connection
10/100 Ethernet & Gigabit Ethernet Standard
Operating Temperature
-5 to 60 °C (23°F ~ 42.8°F)
Relative Humidity
8 to 95% RH, Non-condensing
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Redundant Deployment to Prevent Unexpected Downtime
When a network device is used with a dual-feed PDU, if the primary power feed fails, the device will automatically switch power to the other source.
Red and Blue Partition
Redundant visualization.
LCD Touchscreen
Local monitoring for PDUs.
Lockable IEC Outlet
Prevent accidental disconnection.
32 Daisy Chained PDUs Supported on 1 IP

Combines highly efficient hardware connection with software remote management for ultra-high-density PDU remote management.

Extend the Security of Your Assets

PDU maximizes data center efficiency by delivering intelligence, advanced alerting, and visibility into your power chain.

products/220039.html
W
products/220047.html
products/220043.html
products/220051.html
PDU Type
Monitored
Switched
Monitored
Switched
Phase
Single Phase
Single Phase
Single Phase
Single Phase
Outlets
32 x C13 & 8 x C19
32 x C13 & 8 x C19
32 x C13 & 8 x C19
32 x C13 & 8 x C19
Voltage
230V
230V
230V
230V
Rating Current
32A
32A
32A
32A
Outlet Level Measurement Over IP
yesyes
Outlet Switch ON / OFF
yes
yes
Circuit Amp - kWh Measurement
yesyesyesyes
32 / 16 Daisy Chained PDUs Supported on 1 IP
yesyesyesyes
Free Management Software
yesyesyesyes
SNMP Capability v2 / v3
yesyesyesyes
Wifi Kit (Supports Max. 32 Daisy Chained PDUs)
yesyesyesyes
Resettable Fuse / Hydraulic MCB
yesyesyesyes
ELCR / Surge Protector / EMI Filter
yesyesyesyes
Specifications

Dual Feed 32A/230V Monitored PDU, 32 x C13 & 8 x C19 Outlets, EN60309 Input Plug, 10ft Cord, 0U Vertical

Intelligent single-phase dual-feed PDUs are designed to house two smart PDUs in a single chassis, facilitating easier PDU setup, saving spacing, and consolidating IP addresses. Dual-feed PDUs can be used for redundant power or as separate PDUs. Colored layout to distinguish between primary and redundant (A&B) feeds. The meter not only allows monitoring for 2 PDUs but also supports up to 32 cascade levels.

Specifications
PDU Type
Monitored
Phase
Single Phase
Socket Type
32 x C13 & 8 x C19
Plug Type
EN60309
Rating Current
32A
Rating Voltage
230V
Load Capacity
7.36kw
Frequency Compatibility
50/60Hz
Cord Length
10ft (3m)
Cord Gauge
4.0mm sq. H05V V-F Cordset
No. of Rack Spaces
0U Vertical
Dimensions (HxWxD)
64.96"x3.34"x2.7"(1650x85x90mm)
Ammeter
Field Replaceable 2.8" Color LCD with Touchscreen
Circuit Breaker
Resettable Fuse
Material of Construction
Sheet Metal
Network Connection
10/100 Ethernet & Gigabit Ethernet Standard
Operating Temperature
-5 to 60 °C (23°F ~ 42.8°F)
Relative Humidity
8 to 95% RH, Non-condensing
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Redundant Deployment to Prevent Unexpected Downtime
When a network device is used with a dual-feed PDU, if the primary power feed fails, the device will automatically switch power to the other source.
Red and Blue Partition
Redundant visualization.
LCD Touchscreen
Local monitoring for PDUs.
Lockable IEC Outlet
Prevent accidental disconnection.
32 Daisy Chained PDUs Supported on 1 IP

Combines highly efficient hardware connection with software remote management for ultra-high-density PDU remote management.

Extend the Security of Your Assets

PDU maximizes data center efficiency by delivering intelligence, advanced alerting, and visibility into your power chain.

products/220039.html
W
products/220047.html
products/220043.html
products/220051.html
PDU Type
Monitored
Switched
Monitored
Switched
Phase
Single Phase
Single Phase
Single Phase
Single Phase
Outlets
32 x C13 & 8 x C19
32 x C13 & 8 x C19
32 x C13 & 8 x C19
32 x C13 & 8 x C19
Voltage
230V
230V
230V
230V
Rating Current
32A
32A
32A
32A
Outlet Level Measurement Over IP
yesyes
Outlet Switch ON / OFF
yes
yes
Circuit Amp - kWh Measurement
yesyesyesyes
32 / 16 Daisy Chained PDUs Supported on 1 IP
yesyesyesyes
Free Management Software
yesyesyesyes
SNMP Capability v2 / v3
yesyesyesyes
Wifi Kit (Supports Max. 32 Daisy Chained PDUs)
yesyesyesyes
Resettable Fuse / Hydraulic MCB
yesyesyesyes
ELCR / Surge Protector / EMI Filter
yesyesyesyes

Questions & Answers

Customer Reviews

Resources

2.175,32 € (Incl. VAT)

Pre-order