FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .

Generic Compatible XGPON OLT SFP+ 1577nm-TX/1270nm-RX 9.953G-TX/2.488G-RX Class E2 20km DOM Simplex SC/UPC SMF Optical Transceiver Module

#206953
#206953

Semtech EML <3W 10G/2.5G SC/UPC

459,00 € (Excl. VAT)
FS P/N: XG-SFP-52-20E2
546,21 € (Incl. VAT)
FS P/N: XG-SFP-52-20E2
2 Sold
1 Review
1 Question
Pre-order, Ship by Jul 15, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Generic Compatible 9.953G-TX/2.488G-RX XGPON OLT Class E2 Transceiver Module (SMF, 1577nm-Tx/1270nm-Rx, 20km, SC/UPC, Industrial, DDM)

The Generic compatible 9.953G-TX/2.488G-RX transceiver is specifically designed for 10-Gigabit-capable Passive Optical Network (XGPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The XGPON OLT Small Form-factor Pluggable Plus (SFP+) transceiver provides 9.953Gbps downstream and 2.488Gbps upstream data rate, reaching a link up to 20km via an SC/UPC connector. Digital diagnostic monitoring (DDM) allows access to real-time operating parameters. It is fully compliant with ITU-T G.987.2 and RoHS.

Specifications
Part Number
XG-SFP-52-20E2
Vendor Name
FS
Form Factor
SFP+
Max Transmission Distance
20km
Wavelength
1577nm-TX/1270nm-RX
Data Rate
9.953G-TX/2.488G-RX
Connector
SC/UPC
Media
SMF
Transmitter Type
EML
Receiver Type
APD
Tx Power
8~11dBm
Rx Power
-33.5~-13dBm
Class
E2
Max Link Budget
35dB
Receiver Overload
<-13dBm
Receiver Sensitivity
>-33.5dBm
Power Consumption
<3W
Extinction Ratio
8.2dB
Application
XG-PON Access network
Protocols
ITU-T G.987.2
Operating Temperature
0~70°C (32~158°F)
DDM/DOM
Support

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

The XGPON OLT module can provide users with an asymmetric 9.953Gbps upstream and 2.488Gbps downstream, the upstream bandwidth has been improved to a certain extent.
Ensuring Outstanding Quality Assurance

Manufactured using advanced craftsmanship, our modules pay attention to every detail, ensuring that each product possesses a high level of reliability and outstanding performance.

Semtech Chip

High-quality semiconductor chips and optical components ensure stable operation and low power consumption

Thick Gold Plating

Facilitating reliable connections with durability and plug-and-play resistance

Zinc Alloy Shell

Efficient heat dissipation and wear resistance for enhanced performance

Point-to-multipoint, Flexible Networking

In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.

Specifications

Generic Compatible 9.953G-TX/2.488G-RX XGPON OLT Class E2 Transceiver Module (SMF, 1577nm-Tx/1270nm-Rx, 20km, SC/UPC, Industrial, DDM)

The Generic compatible 9.953G-TX/2.488G-RX transceiver is specifically designed for 10-Gigabit-capable Passive Optical Network (XGPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The XGPON OLT Small Form-factor Pluggable Plus (SFP+) transceiver provides 9.953Gbps downstream and 2.488Gbps upstream data rate, reaching a link up to 20km via an SC/UPC connector. Digital diagnostic monitoring (DDM) allows access to real-time operating parameters. It is fully compliant with ITU-T G.987.2 and RoHS.

Specifications
Part Number
XG-SFP-52-20E2
Vendor Name
FS
Form Factor
SFP+
Max Transmission Distance
20km
Wavelength
1577nm-TX/1270nm-RX
Data Rate
9.953G-TX/2.488G-RX
Connector
SC/UPC
Media
SMF
Transmitter Type
EML
Receiver Type
APD
Tx Power
8~11dBm
Rx Power
-33.5~-13dBm
Class
E2
Max Link Budget
35dB
Receiver Overload
<-13dBm
Receiver Sensitivity
>-33.5dBm
Power Consumption
<3W
Extinction Ratio
8.2dB
Application
XG-PON Access network
Protocols
ITU-T G.987.2
Operating Temperature
0~70°C (32~158°F)
DDM/DOM
Support

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
The XGPON OLT module can provide users with an asymmetric 9.953Gbps upstream and 2.488Gbps downstream, the upstream bandwidth has been improved to a certain extent.
Ensuring Outstanding Quality Assurance

Manufactured using advanced craftsmanship, our modules pay attention to every detail, ensuring that each product possesses a high level of reliability and outstanding performance.

Semtech Chip

High-quality semiconductor chips and optical components ensure stable operation and low power consumption

Thick Gold Plating

Facilitating reliable connections with durability and plug-and-play resistance

Zinc Alloy Shell

Efficient heat dissipation and wear resistance for enhanced performance

Point-to-multipoint, Flexible Networking

In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.

Questions & Answers

Customer Reviews

Resources

459,00 € (Excl. VAT)

546,21 € (Incl. VAT)

Pre-order