FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S5850-24B4C.
This picture is about S5850-24B4C.
This picture is about S5850-24B4C.
This picture is about S5850-24B4C.
This picture is about S5850-24B4C.
This picture is about S5850-24B4C.
This picture is about S5850-24B4C.
This picture is about S5850-24B4C.
This picture is about S5850-24B4C.
This picture is about S5850-24B4C.

Customized S5850-24B4C, 24-Port Ethernet L3 Switch, 24 x 25Gb SFP28, with 4 x 100Gb QSFP28, Support MPLS&MLAG, C2P Airflow

#205591
#205591

MLAG VXLAN PTP MPLS

4.458,93 € (Incl. VAT)
FS P/N: S5850-24B4C
0 Sold
0 Review
1 Question
Power Supply:
AC Power
2 in Global Warehouse, Get it by 9 Aug, 2024
5 in Transit, Get it by 20 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Customized S5850-24B4C, 24-Port Ethernet L3 Switch, 24 x 25Gb SFP28, with 4 x 100Gb QSFP28, Support MPLS&MLAG

The S5850-24B4C 24-port 10Gb Ethernet layer 3 switch features 24x 25G downlinks and 4x 100G QSFP28 uplinks. This managed enterprise switch can deliver 2 Tbps switching capacity and 2976 Mpps forwarding rate. It is packed with redundant hot-swappable power supplies, hot-swappable smart fans and hardware-level dual-flash chip for superior processing performance and network reliability.
FS agile S5850-24B4C managed switch is ideal for enterprise network private cloud TOR, date center TOR, operator PE to meet the needs of high-speed, safe, intelligent networks.

Specifications
Ports
24x 25Gb SFP28 | 4x 100Gb QSFP28
Switching Capacity
2Tbps
Mac Address
120K
Forwarding Rate
1488Mpps
Latency
0.7μs
Packet Buffer
36MB
Number of VLANs
4K
Flash Memory
8GB
ARP Table
16K
Jumbo Frame
9600B
Power Supplies
2 (1+1 Redundancy) Hot-swappable
MTBF
>198,000 Hours
Fans
4 (2+2 Redundancy) Hot-swappable
IPv4 Routes
56K
Airflow
Front-to-Back
IPv6 Routes
4K
Dimensions (HxWxD)
1.7''x17.4'x17.8' (44x442x451mm)
Max. Power Consumption
130W
Operating Temperature
0 to 45°C (32 to 113°F)
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
25G/100G Ports for Flexible Deployment in Multiple Scenarios
24x 25G, 4x 100G ports have low-latency and non-blocking performance, 25G ports for access switches or servers, 100G uplinks for core switches.
2 Tbps
Switching Capacity
1488 Mpps
Forwarding Rate
0.7μs
Latency
1+1 Hot-Swappable Power Supplies and 2+2 Redundant Fans

The dual power supplies can be replaced without shutting down the system, and the variable-speed fans with front-to-back airflow automatically adjust fan speed to reduce power draw.

MPLS Helps Establish Point-to-point Connections

MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.

PTP (Precision Time Protocol) Provides Sub-microsecond Accuracy

BC/TC/OC modes can be flexibly configured based on factors such as the scale of the network and the application scenario to meet the time accuracy requirements in different network environments.

MLAG Realizes Uninterrupted Services

Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.

QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss, latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Comprehensive Security Policy Protects from Network Threats

With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.

Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management
WEB, CLI
Monitoring
SNMP, OAM
Automated Configuration
RPC-API
RJ45 Ports
48x 10GBASE-T
SFP Ports
48x 1G SFP
PoE Ports
SFP+ Ports
48x 10G SFP+
48x 10G SFP+
4x 10G SFP+
25G/40G/100G Ports
24x 25G SFP28, 4x 100G QSFP28
48x 25G SFP28, 8x 100G QSFP28
8x 100G QSFP28
2x 40G QSFP+, 4x 100G QSFP28
4x 40G QSFP+
Management Layer
L3
L3
L3
L3
L3
L3
Stacking or MLAG
MLAG
MLAG
MLAG
MLAG
MLAG
MLAG
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyesyesyes
1+1 Hot-swappable Power Supplies
yesyesyesyesyesyes
Questions & Answers
Ask a question
All (1)Warranty (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed