FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about QSFP-FR4-200G.
This picture is about QSFP-FR4-200G.
This picture is about 3.
This picture is about QSFP-FR4-200G.
This picture is about 5.
This picture is about QSFP-FR4-200G.
This picture is about QSFP-FR4-200G.
This picture is about 3.
This picture is about QSFP-FR4-200G.
This picture is about 5.

NVIDIA InfiniBand MMS1W50-HM Compatible QSFP56 200G FR4 1310nm 2km DOM Duplex LC/UPC SMF HDR Optical Transceiver Module for QM8790/8700 Switches and ConnectX-6 HCA

#205349
#205349

IB 200G FR4 QM8790/8700 Switches and ConnectX-6 HCA Inphi DSP ≤6.5W

1.187,62 € (Incl. VAT)
FS P/N: QSFP-FR4-200G
96 Sold
0 Review
4 Questions
Pre-order, Ship by 12 Jul, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

NVIDIA InfiniBand MMS1W50-HM Compatible QSFP56 200G FR4 InfiniBand HPC Optical Transceiver Module (SMF, 1271nm, 1291nm, 1311nm and 1331nm, 2km, Duplex LC/UPC, DOM)

The NVIDIA InfiniBand MMS1W50-HM Compatible QSFP56 Optical Transceiver is an InfiniBand 200Gb/s Single-port QSFP56, FR4 single mode multiplexed transceiver using a single Duplex-LC UPC optical connector. The multiplexed single mode, short reach 4-channel (FR4) uses 50G-PAM4 modulation and has a maximum fiber reach of 2km using OS2 single mode fibers. It is qualified for use in InfiniBand HDR end-to-end systems.
It is the ideal solution for supercomputing, seamlessly integrating into computing and storage infrastructure to ensure efficient high-performance interconnectivity. Used in QM8700/QM8790 switches.

Specifications
NVIDIA InfiniBand Compatible
MMS1W50-HM
Vendor Name
FS
Form Factor
QSFP56
Max Data Rate
200Gbps (4x50Gbps)
Wavelength
1271nm, 1291nm, 1311nm and 1331nm
Max Cable Distance
2km
Connector
Duplex LC
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-4.2~4.7dBm
Receiver Sensiti
< -8.2dBm
Powerbudget
4dB
Receiver overload
4.7dBm
Power Consumption
≤6.5W
Extinction Ratio
>3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3cd, IEEE 802.3bs, QSFP56 MSA, SFF-8665, SFF-8024, SFF-8679
Warranty
5 Years

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

Low Power Consumption for Energy-saving
Built-in Inphi Chip enables 200G stable transmission and low power consumption, saving energy and reducing heat dissipation.
Inphi Chip
Stable Transmission
≤6.5W
Lower Power Consumption
200Gbps
High-performance
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
TDECQ Test
3.3dB
Bit Error Rate Test
BER 2.4E-4
Temperature Test
0~70°C
Center Wavelength
1310nm
850nm
Connector
Duplex LC
MPO-12/UPC
Cable Distance (Max.)
2km
100m
Modulation
4x50G PAM4
4x50G PAM4
Transmitter Type
DFB
VCSEL
Chip
Inphi DSP
Inphi DSP
Power Consumption
≤6.5W
≤5W
Application
InfiniBand
200G to 200G
InfiniBand
200G to 200G
Specifications

NVIDIA InfiniBand MMS1W50-HM Compatible QSFP56 200G FR4 InfiniBand HPC Optical Transceiver Module (SMF, 1271nm, 1291nm, 1311nm and 1331nm, 2km, Duplex LC/UPC, DOM)

The NVIDIA InfiniBand MMS1W50-HM Compatible QSFP56 Optical Transceiver is an InfiniBand 200Gb/s Single-port QSFP56, FR4 single mode multiplexed transceiver using a single Duplex-LC UPC optical connector. The multiplexed single mode, short reach 4-channel (FR4) uses 50G-PAM4 modulation and has a maximum fiber reach of 2km using OS2 single mode fibers. It is qualified for use in InfiniBand HDR end-to-end systems.
It is the ideal solution for supercomputing, seamlessly integrating into computing and storage infrastructure to ensure efficient high-performance interconnectivity. Used in QM8700/QM8790 switches.

Specifications
NVIDIA InfiniBand Compatible
MMS1W50-HM
Vendor Name
FS
Form Factor
QSFP56
Max Data Rate
200Gbps (4x50Gbps)
Wavelength
1271nm, 1291nm, 1311nm and 1331nm
Max Cable Distance
2km
Connector
Duplex LC
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-4.2~4.7dBm
Receiver Sensiti
< -8.2dBm
Powerbudget
4dB
Receiver overload
4.7dBm
Power Consumption
≤6.5W
Extinction Ratio
>3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3cd, IEEE 802.3bs, QSFP56 MSA, SFF-8665, SFF-8024, SFF-8679
Warranty
5 Years

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Low Power Consumption for Energy-saving
Built-in Inphi Chip enables 200G stable transmission and low power consumption, saving energy and reducing heat dissipation.
Inphi Chip
Stable Transmission
≤6.5W
Lower Power Consumption
200Gbps
High-performance
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
TDECQ Test
3.3dB
Bit Error Rate Test
BER 2.4E-4
Temperature Test
0~70°C
Center Wavelength
1310nm
850nm
Connector
Duplex LC
MPO-12/UPC
Cable Distance (Max.)
2km
100m
Modulation
4x50G PAM4
4x50G PAM4
Transmitter Type
DFB
VCSEL
Chip
Inphi DSP
Inphi DSP
Power Consumption
≤6.5W
≤5W
Application
InfiniBand
200G to 200G
InfiniBand
200G to 200G

Questions & Answers

Customer Reviews

Resources

1.187,62 € (Incl. VAT)

Pre-order