FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 15.
This picture is about 15.
This picture is about 51.
This picture is about 151.
This picture is about 15.
This picture is about 15.
This picture is about 15.
This picture is about 51.
This picture is about 151.
This picture is about 15.

1.5m (5ft) NVIDIA InfiniBand MCP1650-H015Eyy Compatible 200G HDR QSFP56 Passive Direct Attach Copper Twinax Cable for QM8790/8700 Switches and ConnectX-6 HCA

#205047
#205047

IB 200G HDR DAC ≤0.1W 45mm Twinax

92,82 € (Incl. VAT)
FS P/N: QSFP-200G-PC015
150 Sold
2 Reviews
3 Questions
Pre-order, Ship by 19 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

NVIDIA InfiniBand MCP1650-H015Eyy Compatible 200G QSFP56 DAC Twinax Cable (1.5-meter, Passive, QSFP56 to QSFP56, 30AWG)

The NVIDIA InfiniBand MCP1650-H015Eyy is an 200Gb/s QSFP56 to 200Gb/s QSFP56 Direct Attached Copper cable. Using the Quad Small Form Factor Pluggable 56 (QSFP56) and contains four high-speed electrical copper pairs, each operating at data rates of up to 50Gb/s. This cable is compliant with QSFP56 MSA (Multi-Source Agreement) and IEEE 802.3cd standards.

DACs offer the lowest latency, so are widely used in data centers to connect servers and GPU compute systems to the top-of-rack (TOR) switches and link spine-to-super-spine switches inside racks over short cable lengths. DACs are also used to create InfiniBand storage fabrics with hard-disk-drive (HDD) and flash memory subsystems.

Featuring a simple design and minimal components, DAC cables offer the lowest-cost, lowest-latency, and near-zero-power connections for high-speed links. They enhance port bandwidth, density, configurability, and reduce power requirements in supercomputers and hyperscale systems.

Specifications
NVIDIA InfiniBand Compatible
MCP1650-H015Eyy
Vendor Name
FS
Form Factor
QSFP56 to QSFP56
Max Data Rate
200Gbps
Cable Length
1.5m (5ft)
Wire AWG
30AWG
Minimum Bend Radius
45mm
Power Consumption
≤0.1W
Cable Type
Passive Twinax
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3cd, SFF-8661, SFF-8636, SFF-8417, SFF-8679, InfiniBand HDR

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offers a cost-effective way to establish a 200-Gigabit link between QSFP-DD-200G ports within racks and across adjacent racks.
≤0.1W
Lower Power Consumption
Copper Cable
to Save OPEX
45mm Minimum
Bend Radius for Easy Cabling
Flexible Deployment

This cable offers versatile and adaptable deployment options, supporting a capacity of 200G. It can be smoothly connected to a wide range of devices within your network.

Questions & Answers
Ask a question
All (3)AWG (1)Product Comparison (1)Transmission Distance (1)
Customer Reviews
Write a review
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

B***w

United Kingdom

December 07, 2023
5.0
I'm pleased to inform you that I received the delivery yesterday. Your arrangement is greatly appreciated. Thank you once again for your excellent service.
Verified Purchase
Helpful 0
Comment 0

S***y

United Kingdom

December 07, 2023
5.0
I'm pleased to inform that I received the delivery yesterday. Your arrangement is greatly appreciated. Thank you once again for your excellent service.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed