FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.

1m (3ft) NVIDIA InfiniBand MCP4Y10-N001 Compatible 800G NDR OSFP Finned Top Passive Direct Attach Copper Twinax Cable for QM9790/9700 Switches

#204995
#204995

IB 800G NDR DAC ≤0.1W 40.5mm 28AWG Twinax

177,31 € (Incl. VAT)
FS P/N: OSFP-800G-PC01
157 Sold
4 Reviews
2 Questions
11 in Global Warehouse, Get it by 19 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

NVIDIA InfiniBand MCP4Y10-N001 Compatible 800G OSFP DAC Twinax Cable (1-meter, Passive, OSFP to OSFP, 28AWG)

The NVIDIA InfiniBand MCP4Y10-N001 is an 2x400Gb/s twin-port OSFP to 2x400Gb/s twin-port OSFP Direct Attached Copper cable. Using the Octal Small Form factor Plug (OSFP) and contains eight high-speed electrical copper pairs, each operating at data rates of up to 100Gb/s. This cable is compliant with OSFP MSA (Multi-Source Agreement) and IEEE 802.3ck standards.

DACs offer the lowest latency, so are widely used in data centers to connect servers and GPU compute systems to the top-of-rack (TOR) switches and link spine-to-super-spine switches inside racks over short cable lengths. DACs are also used to create InfiniBand storage fabrics with hard-disk-drive (HDD) and flash memory subsystems.

Featuring a simple design and minimal components, DAC cables offer the lowest-cost, lowest-latency, and near-zero-power connections for high-speed links. They enhance port bandwidth, density, configurability, and reduce power requirements in supercomputers and hyperscale systems.

Specifications
NVIDIA InfiniBand Compatible
MCP4Y10-N001
Vendor Name
FS
Form Factor
OSFP to OSFP
Max Data Rate
800Gbps
Media
Copper
Cable Type
Passive Twinax
Cable Length
1m (3ft)
Wire AWG
28AWG
Minimum Bend Radius
40.5mm
Power Consumption
0.1W
Jacket Material
PVC (OFNR)
Temperature Range
0 to 70°C (32 to 158°F)
Protocols
OSFP MSA, IEEE 802.3ck, CMIS v4.0
Modulation Format
PAM4

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
All (2)Application (1)Transmission Distance (1)
Customer Reviews
Write a review
5.0
5 stars
4 stars
3 stars
2 stars
1 star
4
0
0
0
0

J***a

United States

December 08, 2023
5.0
The FS technical team is highly professional, and their expertise has provided me with a new understanding of my network architecture. Finally, I purchased 800G cables from them to connect my NDR switch, and the connection is working well now.
Verified Purchase
Helpful 0
Comment 0

U***a

United Kingdom

December 06, 2023
5.0
I have ordered several cables from FS to test on the NVIDIA switch, and I'm delighted to have received such high-quality high-speed cables here. The pricing was reasonable, and the delivery was fast.
Verified Purchase
Helpful 0
Comment 0

H***z

Australia

December 05, 2023
5.0
I have to say that this product has exceeded my expectations. Not only was the delivery prompt, but it also seamlessly integrated with my devices. I have tested these modules in a testing environment, and they performed exceptionally well.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed