Click to open expanded view
Cisco ONS-SI-2G-L1 Compatible OC-48/STM-16 LR-1 SFP 1310nm 40km DOM Duplex LC SMF Optical Transceiver Module
#20435
#20435
83,00 € (Excl. VAT)
FS P/N: SFP-2GLR-3198,77 € (Incl. VAT)
FS P/N: SFP-2GLR-31
6 Sold
4 Reviews
1 Question
Available for back order, Get It By May 24, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Q&A
Reviews
Resources
Cisco ONS-SI-2G-L1 Compatible OC-48/STM-16 LR-1 SFP Transceiver Module (SMF, 1310nm, 40km, LC, DOM)
Specifications
Cisco Compatible
ONS-SI-2G-L1
Vendor Name
FS
Form Factor
SFP
Max Data Rate
2.488Gbps
Wavelength
1310nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
DFB 1310nm
Media
SMF
DOM Support
Yes
TX Power
-2~3dBm
Receiver Sensitivity
< -27dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications
Cisco ONS-SI-2G-L1 Compatible OC-48/STM-16 LR-1 SFP Transceiver Module (SMF, 1310nm, 40km, LC, DOM)
Specifications
Cisco Compatible
ONS-SI-2G-L1
Vendor Name
FS
Form Factor
SFP
Max Data Rate
2.488Gbps
Wavelength
1310nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
DFB 1310nm
Media
SMF
DOM Support
Yes
TX Power
-2~3dBm
Receiver Sensitivity
< -27dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Customer Reviews
Resources
83,00 € (Excl. VAT)
98,77 € (Incl. VAT)
Available for back order