FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 4.
This picture is about 5.
This picture is about 6.
This picture is about 7.
This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 4.
This picture is about 5.
This picture is about 6.
This picture is about 7.

DCP920-D04PB, 4 Channels 100G DWDM PAM4 Open Line System, C23-C36, 4 x 100G QSFP28, Single Fiber, Side-B, with Built-in 100G PAM4 Module, 1U Rack Mount, 80km

Hot #201569
Hot #201569

Embedded 100G PAM4 Side-B C23-C36 Single Fiber Solution

12.292,00 € (Excl. VAT)
FS P/N: DCP920-D04PB
14.627,48 € (Incl. VAT)
FS P/N: DCP920-D04PB
10 Sold
0 Review
1 Question
2 in Transit, Get it by 05 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
2-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

DCP920-D04PB, 4 Channels 100G DWDM PAM4 Open Line System, C23-C36, 4x 100G QSFP28, Single Fiber, Side-B, with Built-in 100G PAM4 Module

DCP920-D04PB is a complete, high-reliability active DWDM Open line system for long-distance applications, composed of a mux/demux, tunable dispersion compensation module, dispersion compensation module, variable optical attenuator, two optical amplifiers and red/blue filters. Moreover, it is embedded 4x 100G PAM4 Module, so you can use 100GBase-SR4/LR4/IR4 Modules directly, without worrying about the compatibility between the switch and PAM4 module.


DCP920-D04PB provides 4x channels of 100G services while maintaining the simplicity of zero-touch provisioning, dedicated for 0-80km point-to-point transmission over single fiber without a relay station.

Specifications
Client Interface
100G QSFP28
Client Interface Protocol
100GE
Wavelength
C23/24/29/30/33/34/35/36
Remote Wavelength
C45/46/47/48/55/56/59/60
Line Interface
LC/UPC (Simplex)
Capacity
400G
Fiber Distance
0-80km
Power Budget
≤23dB
(with BA+PA Optical Amplifiers)
Fiber Types
G.652
Power Consumption
350W
Hot-swappable AC Power Supplies
2 (1+1 Redundancy)
Hot-swappable Fans
3 (2+1 Redundancy), Front-to-Back
Management Type
WEB
In-Band Management
In-band Optical Layer OSC Channel
Humidity
5%~95%, No Condensation
Dimensions (HxWxD)
1.73"x17.56"x18.90" (44x446x480mm)
Operating Temperature
-40 to 45°C (-40 to 113°F)
Storage Temperature
-40 to 80°C (-40 to 176°F)
Note: The DCP920-D04PB needs to be paired with the DCP920-D04PA to connect.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

DCI 80km Transmission over Single Fiber
DCI 80km Transmission over Single Fiber
View products

Features

4 PAM4 Signals over Single SMF to Optimize Your Network

Embedded PAM4 QSFP28 transceivers, DCP920-D04PB is an ideal product for terminating 100G services in a cost-efficient way. And the single fiber solution can effectively save fiber resources.

All-In-One and Cost-effective Single Fiber Solution

Composed of a Mux, TDCM, DCM, VOA, EDFAs, R/Bs, it requires less space and patching than the traditional separate units and can be configured to your fiber as needed.

Automated Configuration, Zero Touch Provisioning
It brings plug and play simplicity to DWDM DCI networking. Installation and adding new connections can be done in minutes also by staff with only a basic knowledge of optical networking.
Automatic Optical Power Adjustment
Automatic Dispersion Compensation Setting
Suitable for 0-80km Transmission

DCP920-D04PB is a complete, high-reliability active single-fiber DWDM line system for long-distance applications. It provides all of the optical grooming necessary for transmission of up to 400G.

Channels
4
4
8
8
40
Wavelength
C23/24/29/30/33/34/35/36
C45/46/47/48/55/56/59/60
C21-C36
C45-C60
Channel Spacing
100GHz (0.8nm)
Client Interfaces
QSFP28
QSFP28
QSFP28
QSFP28
LC/UPC (Duplex)
Line Interfaces
LC/UPC (Simpex)
LC/UPC (Simpex)
LC/UPC (Simpex)
LC/UPC (Simpex)
LC/UPC (Duplex)
Capacity
400G
400G
800G
800G
2.0T
Numbers of Embedded 100G PAM4
4
4
8
8
Switches with PAM4 Support
Not Required
Not Required
Not Required
Not Required
Required
Power Budget
≤23dB
≤23dB
≤23dB
≤23dB
≤22dB
Power Consumption
350W
350W
350W
350W
100W
Management Type
WEB
WEB
WEB
WEB
WEB
Operating Temperature
-40 to 45°C (-40 to 113°F)
-40 to 45°C (-40 to 113°F)
-40 to 45°C (-40 to 113°F)
-40 to 45°C (-40 to 113°F)
0 to 45°C (32 to 113°F)
Specifications

DCP920-D04PB, 4 Channels 100G DWDM PAM4 Open Line System, C23-C36, 4x 100G QSFP28, Single Fiber, Side-B, with Built-in 100G PAM4 Module

DCP920-D04PB is a complete, high-reliability active DWDM Open line system for long-distance applications, composed of a mux/demux, tunable dispersion compensation module, dispersion compensation module, variable optical attenuator, two optical amplifiers and red/blue filters. Moreover, it is embedded 4x 100G PAM4 Module, so you can use 100GBase-SR4/LR4/IR4 Modules directly, without worrying about the compatibility between the switch and PAM4 module.


DCP920-D04PB provides 4x channels of 100G services while maintaining the simplicity of zero-touch provisioning, dedicated for 0-80km point-to-point transmission over single fiber without a relay station.

Specifications
Client Interface
100G QSFP28
Client Interface Protocol
100GE
Wavelength
C23/24/29/30/33/34/35/36
Remote Wavelength
C45/46/47/48/55/56/59/60
Line Interface
LC/UPC (Simplex)
Capacity
400G
Fiber Distance
0-80km
Power Budget
≤23dB
(with BA+PA Optical Amplifiers)
Fiber Types
G.652
Power Consumption
350W
Hot-swappable AC Power Supplies
2 (1+1 Redundancy)
Hot-swappable Fans
3 (2+1 Redundancy), Front-to-Back
Management Type
WEB
In-Band Management
In-band Optical Layer OSC Channel
Humidity
5%~95%, No Condensation
Dimensions (HxWxD)
1.73"x17.56"x18.90" (44x446x480mm)
Operating Temperature
-40 to 45°C (-40 to 113°F)
Storage Temperature
-40 to 80°C (-40 to 176°F)
Note: The DCP920-D04PB needs to be paired with the DCP920-D04PA to connect.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
DCI 80km Transmission over Single Fiber
DCI 80km Transmission over Single Fiber
View products
Features
4 PAM4 Signals over Single SMF to Optimize Your Network

Embedded PAM4 QSFP28 transceivers, DCP920-D04PB is an ideal product for terminating 100G services in a cost-efficient way. And the single fiber solution can effectively save fiber resources.

All-In-One and Cost-effective Single Fiber Solution

Composed of a Mux, TDCM, DCM, VOA, EDFAs, R/Bs, it requires less space and patching than the traditional separate units and can be configured to your fiber as needed.

Automated Configuration, Zero Touch Provisioning
It brings plug and play simplicity to DWDM DCI networking. Installation and adding new connections can be done in minutes also by staff with only a basic knowledge of optical networking.
Automatic Optical Power Adjustment
Automatic Dispersion Compensation Setting
Suitable for 0-80km Transmission

DCP920-D04PB is a complete, high-reliability active single-fiber DWDM line system for long-distance applications. It provides all of the optical grooming necessary for transmission of up to 400G.

Channels
4
4
8
8
40
Wavelength
C23/24/29/30/33/34/35/36
C45/46/47/48/55/56/59/60
C21-C36
C45-C60
Channel Spacing
100GHz (0.8nm)
Client Interfaces
QSFP28
QSFP28
QSFP28
QSFP28
LC/UPC (Duplex)
Line Interfaces
LC/UPC (Simpex)
LC/UPC (Simpex)
LC/UPC (Simpex)
LC/UPC (Simpex)
LC/UPC (Duplex)
Capacity
400G
400G
800G
800G
2.0T
Numbers of Embedded 100G PAM4
4
4
8
8
Switches with PAM4 Support
Not Required
Not Required
Not Required
Not Required
Required
Power Budget
≤23dB
≤23dB
≤23dB
≤23dB
≤22dB
Power Consumption
350W
350W
350W
350W
100W
Management Type
WEB
WEB
WEB
WEB
WEB
Operating Temperature
-40 to 45°C (-40 to 113°F)
-40 to 45°C (-40 to 113°F)
-40 to 45°C (-40 to 113°F)
-40 to 45°C (-40 to 113°F)
0 to 45°C (32 to 113°F)

Questions & Answers

Customer Reviews

Resources

12.292,00 € (Excl. VAT)

14.627,48 € (Incl. VAT)

2 in Transit