The 400GBASE-SR4.2 module, MTP/MPO-12 connector, up to 150m over parallel OM5 multi-mode fiber. It is compliant to IEEE 802.3 protocol and 400GAUI-8/PAM4 standard.
The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It is suitable for 400G ethernet and data center interconnect applications. And it can Support 4× 100G-SR1.2.
Click to open expanded view
NVIDIA Ethernet Compatible QSFP-DD 400GBASE-SR4.2 PAM4 850nm 100m DOM MPO-12/UPC MMF Optical Transceiver Module
#199411
#199411
1.520,82 € (Incl. VAT)
FS P/N: QDD-SR4.2-400G
3 Sold
2 Reviews
0 Question
Transceiver Models:
Pre-order, Ship by 24 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources
FS for Mellanox Compatible 400GBASE-SR4.2 QSFP-DD PAM4 850nm 100m DOM Optical Transceiver Module(MMF, 850nm, 100m, MPO, DOM)
Specifications
Part Number
QDD-SR4.2-400G
Vendor Name
FS
Form Factor
QSFP-DD
Max Data Rate
425Gbps
Wavelength
850nm,910nm
Max Cable Distance
70m@OM3/150m@OM5
Connector
MTP/MPO-12 (UPC)
Media
MMF
Transmitter Type
VCSEL 850nm
Receiver Type
PIN
TX Power
-6.5dBm~4dBm
RX Power
-8.5dBm~4dBm
Powerbudget
2dB
Modulation
8x 53.125Gb/s PAM4
Power Consumption
≤12W
Extinction Ratio
3dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
DSP
TX and RX
Inbuilt FEC
NO
Core Size
OM3
50/125µm,OM4
50/125µm
Packaging Technology
COB
Warranty
5 Years
Protocols
IEEE 802.3,QSFP-DD MSA
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
400G Connectivity with Direct Connect Cabling
400G Connectivity with Direct Connect Cabling
View products Features
Leading Performance and Quality for 400G
Built-in Inphi DSP Chip, the QSFP-DD transceiver offers high-speed, and low-power in 400G links.
Inphi DSP Chip
Stable Transmission
≤12W
Low Power Consumption
400Gbps
High Bandwidth
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss &
CRC
TDECQ Test
1.68db
Bit Error Rate Test
BER 2.4E-4
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Center Wavelength | 850nm | 850nm | 1310nm | 1310nm |
Connector | MTP/MPO-12 | MTP/MPO-16 | MTP/MPO-8 MTP/MPO-12(8 of the 12 Fibers Used) | Duplex LC |
Cable Distance (Max.) | 70m/150m@MMF | 70m/100m@MMF | 500m@SMF | 2km@SMF |
Modulation | 8x 53.125G PAM4 | 8x 50G PAM4 | 8x 50G PAM4 | 8x 50G PAM4 |
DSP | Inphi DSP | Inphi DSP | Broadcom 7nm DSP | Inphi DSP |
Power Consumption | ≤12W | ≤10W | ≤10W | ≤10W |
Transmitter Type | VCSEL | VCSEL | DFB | CWDM EML |
Packaging Technology | COB | COB | COB | COB |
Protocols | QSFP-DD MSA, OIF 56G PAM4, IEEE 802.3 | QSFP-DD MSA, CMIS Rev5.0. OIF 56G PAM4, IEEE 802.3cd | QSFP-DD MSA, CMIS Rev4.1, OIF 56G PAM4, 100G Lambda MSA, IEEE 802.3bs | QSFP-DD MSA, CMIS Rev4.1. OIF 56G PAM4, 100G Lambda MSA, IEEE 802.3bs |
Application | Data Center 400G to 4x 100G Breakout | Data Center 400G to 8x 50G Breakout | Data Center 800G to 2x 400G Breakout 400G to 4x 100G Breakout | Data Center |
Specifications
FS for Mellanox Compatible 400GBASE-SR4.2 QSFP-DD PAM4 850nm 100m DOM Optical Transceiver Module(MMF, 850nm, 100m, MPO, DOM)
The 400GBASE-SR4.2 module, MTP/MPO-12 connector, up to 150m over parallel OM5 multi-mode fiber. It is compliant to IEEE 802.3 protocol and 400GAUI-8/PAM4 standard.
The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It is suitable for 400G ethernet and data center interconnect applications. And it can Support 4× 100G-SR1.2.
Specifications
Part Number
QDD-SR4.2-400G
Vendor Name
FS
Form Factor
QSFP-DD
Max Data Rate
425Gbps
Wavelength
850nm,910nm
Max Cable Distance
70m@OM3/150m@OM5
Connector
MTP/MPO-12 (UPC)
Media
MMF
Transmitter Type
VCSEL 850nm
Receiver Type
PIN
TX Power
-6.5dBm~4dBm
RX Power
-8.5dBm~4dBm
Powerbudget
2dB
Modulation
8x 53.125Gb/s PAM4
Power Consumption
≤12W
Extinction Ratio
3dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
DSP
TX and RX
Inbuilt FEC
NO
Core Size
OM3
50/125µm,OM4
50/125µm
Packaging Technology
COB
Warranty
5 Years
Protocols
IEEE 802.3,QSFP-DD MSA
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
400G Connectivity with Direct Connect Cabling
400G Connectivity with Direct Connect Cabling
View products Features
Leading Performance and Quality for 400G
Built-in Inphi DSP Chip, the QSFP-DD transceiver offers high-speed, and low-power in 400G links.
Inphi DSP Chip
Stable Transmission
≤12W
Low Power Consumption
400Gbps
High Bandwidth
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss &
CRC
TDECQ Test
1.68db
Bit Error Rate Test
BER 2.4E-4
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Center Wavelength | 850nm | 850nm | 1310nm | 1310nm |
Connector | MTP/MPO-12 | MTP/MPO-16 | MTP/MPO-8 MTP/MPO-12(8 of the 12 Fibers Used) | Duplex LC |
Cable Distance (Max.) | 70m/150m@MMF | 70m/100m@MMF | 500m@SMF | 2km@SMF |
Modulation | 8x 53.125G PAM4 | 8x 50G PAM4 | 8x 50G PAM4 | 8x 50G PAM4 |
DSP | Inphi DSP | Inphi DSP | Broadcom 7nm DSP | Inphi DSP |
Power Consumption | ≤12W | ≤10W | ≤10W | ≤10W |
Transmitter Type | VCSEL | VCSEL | DFB | CWDM EML |
Packaging Technology | COB | COB | COB | COB |
Protocols | QSFP-DD MSA, OIF 56G PAM4, IEEE 802.3 | QSFP-DD MSA, CMIS Rev5.0. OIF 56G PAM4, IEEE 802.3cd | QSFP-DD MSA, CMIS Rev4.1, OIF 56G PAM4, 100G Lambda MSA, IEEE 802.3bs | QSFP-DD MSA, CMIS Rev4.1. OIF 56G PAM4, 100G Lambda MSA, IEEE 802.3bs |
Application | Data Center 400G to 4x 100G Breakout | Data Center 400G to 8x 50G Breakout | Data Center 800G to 2x 400G Breakout 400G to 4x 100G Breakout | Data Center |
Questions & Answers
Customer Reviews
Resources
1.278,00 € (Excl. VAT)
1.520,82 € (Incl. VAT)
Pre-order