FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about GSFP-43-20C+I.
This picture is about GSFP-43-20C+I.
This picture is about GSFP-43-20C+I.
This picture is about GSFP-43-20C+I.
This picture is about GSFP-43-20C+I.
This picture is about GSFP-43-20C+I.
This picture is about GSFP-43-20C+I.
This picture is about GSFP-43-20C+I.
This picture is about GSFP-43-20C+I.
This picture is about GSFP-43-20C+I.

CommScope 619630-001-00 Compatible GPON OLT SFP 1490nm-TX/1310nm-RX 2.488G-TX/1.244G-RX Class C+ 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial)

#194459
#194459

DFB <1.5W 2.5G/1.25G SC/UPC

70,21 € (Incl. VAT)
FS P/N: GSFP-43-20C+I
2 Sold
3 Reviews
2 Questions
Pre-order, Ship by 03 Jul, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

CommScope 619630-001-00 Compatible 2.488G-TX/1.244G-RX GPON OLT Class C+ Transceiver Module (SMF, 1490nm-TX/1310nm-RX, 20km, SC/UPC, Industrial, DDM)

The CommScope 619630-001-00 Compatible 2.488G-TX/1.244G-RX transceiver module is specifically designed for Gigabit Passive Optical Network (GPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The GPON OLT Small Form-factor Pluggable (SFP) transceiver provides an asymmetric 1.244Gbps upstream and 2.488Gbps downstream data rate, reaching a link up to 20km via an SC/UPC connector. It can operate at temperatures between -40 to 85°C. Digital diagnostic monitoring (DDM) allows access to real-time operating parameters. It is fully compliant with SFF-8472, ITU-T G.984.2 and RoHS.

Specifications
CommScope Compatible
619630-001-00
Vendor Name
FS
Form Factor
SFP
Max Transmission Distance
20km
Wavelength
1490nm-TX/1310nm-RX
Data Rate
2.488G-TX/1.244G-RX
Connector
SC/UPC
Media
SMF
Transmitter Type
DFB
Receiver Type
APD
Tx Power
3~7dBm
Rx Power
-32~-12dBm
Class
C+
Max Link Budget
32dB
Receiver Overload
<-12dBm
Receiver Sensitivity
≥-32dBm
Power Consumption
<1.5W
Extinction Ratio
8.2dB
Application
GPON
Protocols
SFF-8472
ITU-T G.984.2
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
DDM/DOM
Support

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

Tailored Excellence with TO-Can Package

Featuring a TO package, the transceiver has great reliability, airtightness, and heat dissipation performance, suitable for industrial environments.

Point-to-multipoint, Flexible Networking

In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.

Specifications

CommScope 619630-001-00 Compatible 2.488G-TX/1.244G-RX GPON OLT Class C+ Transceiver Module (SMF, 1490nm-TX/1310nm-RX, 20km, SC/UPC, Industrial, DDM)

The CommScope 619630-001-00 Compatible 2.488G-TX/1.244G-RX transceiver module is specifically designed for Gigabit Passive Optical Network (GPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The GPON OLT Small Form-factor Pluggable (SFP) transceiver provides an asymmetric 1.244Gbps upstream and 2.488Gbps downstream data rate, reaching a link up to 20km via an SC/UPC connector. It can operate at temperatures between -40 to 85°C. Digital diagnostic monitoring (DDM) allows access to real-time operating parameters. It is fully compliant with SFF-8472, ITU-T G.984.2 and RoHS.

Specifications
CommScope Compatible
619630-001-00
Vendor Name
FS
Form Factor
SFP
Max Transmission Distance
20km
Wavelength
1490nm-TX/1310nm-RX
Data Rate
2.488G-TX/1.244G-RX
Connector
SC/UPC
Media
SMF
Transmitter Type
DFB
Receiver Type
APD
Tx Power
3~7dBm
Rx Power
-32~-12dBm
Class
C+
Max Link Budget
32dB
Receiver Overload
<-12dBm
Receiver Sensitivity
≥-32dBm
Power Consumption
<1.5W
Extinction Ratio
8.2dB
Application
GPON
Protocols
SFF-8472
ITU-T G.984.2
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
DDM/DOM
Support

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Tailored Excellence with TO-Can Package

Featuring a TO package, the transceiver has great reliability, airtightness, and heat dissipation performance, suitable for industrial environments.

Point-to-multipoint, Flexible Networking

In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.

Questions & Answers

Customer Reviews

Resources

70,21 € (Incl. VAT)

Pre-order