FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S8550-16Q8C.
This picture is about S8550-16Q8C.
This picture is about S8550-16Q8C.
This picture is about S8550-16Q8C.
This picture is about S8550-16Q8C.
This picture is about S8550-16Q8C.
This picture is about S8550-16Q8C.
This picture is about S8550-16Q8C.
This picture is about S8550-16Q8C.
This picture is about S8550-16Q8C.

S8550-16Q8C, 16-Port Ethernet L3 Switch, 16 x 40Gb QSFP+, with 8 x 100Gb QSFP28, Support MLAG

#194446
#194446

MLAG VXLAN PTP

4.994,43 € (Incl. VAT)
FS P/N: S8550-16Q8C
22 Sold
0 Review
0 Question
6 in DE Warehouse, Get it by 07 Jun, 2024
9 in Global Warehouse, Get it by 20 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

S8550-16Q8C, 16-Port Ethernet L3 Switch, 16 x 40Gb QSFP+, with 8 x 100Gb QSFP28, Support MLAG

S8550-16Q8C is a high-performance switch with 16x 40Gb QSFP+ and 8x 100Gb QSFP28 ports, which makes it well-suited for spine-leaf architecture. The switch comes with complete system software, comprehensive protocols and applications to facilitate the rapid service deployment and management for traditional Layer 2 and Layer 3 networks.
Supporting advanced features, including MLAG, VXLAN, IPv4/IPv6, SFLOW, SNMP, etc., this switch meets the next-generation Metro and enterprise network requirements, and it is also ideal for traditional or fully virtualized data centers.

Specifications
Ports
16x 40Gb QSFP+, 8x 100Gb QSFP28
Switching Capacity
2.88 Tbps
Power Supply
2 (1+1 Redundancy) Hot-swappable
Forwarding Rate
2142.72 Mpps
Fan Number
4 (3+1 Redundancy) Hot-swappable
Airflow
Front-to-Back
MAC Address
122,880
Number of VLANs
4094
Flash Memory
8GB
DRAM
2GB
Packet Buffer
36MB
Latency
0.7μs
Flow Control
Support
DHCP Server
Support
IPv4 Routes
60K
IPv6 Routes
4096
ARP Table
16,384
Jumbo Frame
9,600
MTBF
>70,080 Hours
Max. Power Consumption
171W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
40G Spine Switch with 100G Ports
40G ports for access switch or servers, 100G ports for core switches.
2.88 Tbps
Switching Capacity
2142.72 Mpps
Forwarding Rate
Layer 3
Layer Type
1+1 Hot-Swappable Power Supplies and 3+1 Redundant Fans

The dual power supplies can be replaced without shutting down the system, and the variable-speed fans with front-to-back airflow automatically adjust fan speed to reduce power draw.

MPLS Helps Establish Point-to-point Connections

MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.

MLAG Realizes Uninterrupted Services

Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.

PTP (Precision Time Protocol) Provides Sub-microsecond Accuracy

BC/TC modes can be flexibly configured based on factors such as the scale of the network and the application scenario to meet the time accuracy requirements in different network environments.

Comprehensive Security Policy Protects from Network Threats

With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.

Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management
WEB, CLI
Monitoring
SNMP
Automated Configuration
RPC-API
QSFP+ Ports
16x 40G QSFP+
6x 40G QSFP+
QSFP28 Ports
8x 100G QSFP28
32x 100G QSFP28
32x 100G QSFP28
2x 100G QSFP28
Fan Number
4 (3+1 Redundancy) Hot-swappable
4 (2+2 Redundancy) Hot-swappable
4 (2+2 Redundancy) Hot-swappable
2 (1+1 Redundancy) Hot-swappable
Airflow
Front-to-Back
Front-to-Back
Back-to-Front
Front-to-Back
Management Layer
L3
L3
L3
L3
Time Management
PTP
PTP
PTP
NTP
MLAG
yesyesyesyes
1+1 Hot-swappable Power Supplies
yesyesyesyes
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyes
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed