FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about AP4434A.
This picture is about AP4434A.
This picture is about AP4434A.
This picture is about AP4434A.
This picture is about AP4434A.
This picture is about AP4434A.

APC® NetShelter Rack Automatic Transfer Switch, 1U, 20A, 208V, 2 C20 IN, 8 C13, 1 C19 OUT

#194099
#194099

1U 20A 208V

1.711,22 € (Incl. VAT)
FS P/N: AP4434A
1 Sold
0 Review
0 Question
Pre-order, Ship by 10 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
1-Year Warranty

APC Netshelter Rack Automatic Transfer Switch, 1U, 20A, 208V, 2 C20 IN, 8 C13, 1 C19 OUT, 50/60Hz

With Industry leading reliability, agility, and manageability the APC NetShelter Rack ATS provides redundant power to single-corded equipment loads in the IT rack. These are high availability switches offering greater control of your IT equipment from Cloud to Edge.

Specifications
Number of Rack Unit
1U
Color
Black
Mounting Position
Horizontal
Input Frequency
50/60 Hz
Main Input Voltage
208 V AC 1 phase
Main Output Voltage
208 V AC 1 phase
Input Connection Type
IEC 60320 C20 16 A 2P+E
Number of Power Socket Outlets
8 IEC 60320 C13 12 A 2P+E
1 IEC 60320 C19 16 A 2P+E
Height
1.73 in (4.4 cm)
Depth
9.29 in (23.6 cm)
Width
17.01 in (43.2cm)
Product Weight
8.25 lb(US) (3.74kg)
Operating Temperature
-5 to 45 °C (23 to 113 °F)
Warranty
1 year
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Compact 1U Rack Form Factor

Saves on cooling costs by using fewer cables for better airflow management.

Network Connection Capability

The Rack ATS has built-in network connectivity, which allows for remote management

Remote Monitoring

Remote access is available via the web for power monitoring, configuration and control

Color LCD Display

The LCD display provides more robust and intuitive local control and manageability

Enables Redundant Power Option for Non-redundant Devices

Provides redundant power supply options for network and server applications using non-redundant internal power supplies.

Multi-scene Application
It has a wide range of uses and is commonly used as an emergency power supply in many important places.
Hospital
Edifice
Data Center
Storage System
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed