FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FOPM-203.
This picture is about FOPM-203.
This picture is about FOPM-203.
This picture is about FOPM-203.
This picture is about FOPM-203.
This picture is about FOPM-203.
This picture is about FOPM-203.
This picture is about FOPM-203.
This picture is about FOPM-203.
This picture is about FOPM-203.
This picture is about FOPM-203.
This picture is about FOPM-203.
This picture is about FOPM-203.
This picture is about FOPM-203.

FOPM-203 Handheld Optical Power Meter (-70~+10dBm) with 2.5mm FC/SC/ST Connector

#191092
#191092

850-1625nm SMF&MMF FC, SC, ST

159,00 € (Excl. VAT)
FS P/N: FOPM-203
189,21 € (Incl. VAT)
FS P/N: FOPM-203
67 Sold
35 Reviews
0 Question
2 in Global Warehouse, Get it by 30 May, 2024
7 in Transit, Get it by 11 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

FOPM-203 Optical Power Meter

FOPM-203 handheld optical power meter is the advanced version of optical power meter series, which is more functional and intelligent. Under the situation of laboratory, LANs, WANs and CATV as well as long distance optical network, it can be used to identify optical fiber, measure optical attenuation, verify continuity and evaluate fiber link transmission quality combine with FOLS-203 or FOLS-204 optical light source.

This power meter supports 6 boot default calibration wavelengths: 850/1300/1310/1490/1550/1625nm and chooses something like 980nm/1270nm/1577nm/1650nm and so on for customization. It offers a quick and accurate testing solution on both singlemode and multimode fibers.

Specifications
Measurement Range
-70 to 10dBm
Calibrated Wavelengths
850/1300/1310/1490/1550/1625nm
Resolution
0.01dB
Accuracy
SM ±0.2dB, MM ±0.35dB
Linearity
±5%
Detector Type
InGAAs
Data Storage Capacity
1000 records
Optical Connector
2.5mm FC/SC/ST
Communication Port
USB Type C
Detecting Frequency
270/330/1k/2kHz
Cable Type
SMF & MMF
Auto-off Function
Supported
Power Supply
2x AA Batteries (Not included) & USB Type C Cable
Relative Humidity
<90% (non-condensing)
Operating Temperature
-10 to 50°C (14 to 122°F)
Storage Temperature
-20 to 70°C (-4 to 158°F)
Dimensions (HxWxD)
6.3''x2.9''x1.8'' (160x76x45mm)
Weight
270g
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

State-of-the-art Power Meter, Best-in-class Optical Performance

Signal encrypting gives the receiving end information on power, helping ensure efficient referencing.

High Precision

Using advanced measurement technology, accurate to 0.01dB.

USB Communication Port

Collocated with a computer and transfer data via this interface.

Wide Dynamic Range

Provide high sensitivity and power measurement capability.

User Friendly and Comfortable Product Design

The simple and clear button design makes your operation easier. With the backlight LCD display, it supports operation at the night or darker occasions.

Universal Optical Adapters for FC/SC/ST Connectors

Equipped with 2.5mm FC/SC/ST adapters, it can be used directly with the optical power meter port. The light detection surface is 300μm as standard and supports customized 1000μm.

SC Adapter

FC Adapter

ST Adapter

Suitable for Field Test Environment
This power meter can be extensively used in telecommunication projects and other situations where the optical power of wavelengths close to infrared rays needs to be measured.
Telecommunication Network Repair
CATV Network Check
FTTH Construction
Laboratory Test
Specifications

FOPM-203 Optical Power Meter

FOPM-203 handheld optical power meter is the advanced version of optical power meter series, which is more functional and intelligent. Under the situation of laboratory, LANs, WANs and CATV as well as long distance optical network, it can be used to identify optical fiber, measure optical attenuation, verify continuity and evaluate fiber link transmission quality combine with FOLS-203 or FOLS-204 optical light source.

This power meter supports 6 boot default calibration wavelengths: 850/1300/1310/1490/1550/1625nm and chooses something like 980nm/1270nm/1577nm/1650nm and so on for customization. It offers a quick and accurate testing solution on both singlemode and multimode fibers.

Specifications
Measurement Range
-70 to 10dBm
Calibrated Wavelengths
850/1300/1310/1490/1550/1625nm
Resolution
0.01dB
Accuracy
SM ±0.2dB, MM ±0.35dB
Linearity
±5%
Detector Type
InGAAs
Data Storage Capacity
1000 records
Optical Connector
2.5mm FC/SC/ST
Communication Port
USB Type C
Detecting Frequency
270/330/1k/2kHz
Cable Type
SMF & MMF
Auto-off Function
Supported
Power Supply
2x AA Batteries (Not included) & USB Type C Cable
Relative Humidity
<90% (non-condensing)
Operating Temperature
-10 to 50°C (14 to 122°F)
Storage Temperature
-20 to 70°C (-4 to 158°F)
Dimensions (HxWxD)
6.3''x2.9''x1.8'' (160x76x45mm)
Weight
270g
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
State-of-the-art Power Meter, Best-in-class Optical Performance

Signal encrypting gives the receiving end information on power, helping ensure efficient referencing.

High Precision

Using advanced measurement technology, accurate to 0.01dB.

USB Communication Port

Collocated with a computer and transfer data via this interface.

Wide Dynamic Range

Provide high sensitivity and power measurement capability.

User Friendly and Comfortable Product Design

The simple and clear button design makes your operation easier. With the backlight LCD display, it supports operation at the night or darker occasions.

Universal Optical Adapters for FC/SC/ST Connectors

Equipped with 2.5mm FC/SC/ST adapters, it can be used directly with the optical power meter port. The light detection surface is 300μm as standard and supports customized 1000μm.

SC Adapter

FC Adapter

ST Adapter

Suitable for Field Test Environment
This power meter can be extensively used in telecommunication projects and other situations where the optical power of wavelengths close to infrared rays needs to be measured.
Telecommunication Network Repair
CATV Network Check
FTTH Construction
Laboratory Test

Questions & Answers

Customer Reviews

Resources

159,00 € (Excl. VAT)

189,21 € (Incl. VAT)

2 in Global Warehouse