The FS Compatible SFP28 Industrial Active Optical Cable is a direct-attach fiber with SFP28 connectors. This AOC is compliant with the SFP28 MSA IEEE 802.3by 25GBASE-SR standards. It provides a cost-efficient solution as compared to using discrete optical transceivers and optical patch cables and is suitable for 25Gbps connections within racks and across adjacent racks.
Click to open expanded view
3m (10ft) 25G Compatible SFP28 Industrial Active Optical Cable for FS Switches
#190012
#190012
123,76 € (Incl. VAT)
FS P/N: S28-AO03-I
0 Sold
0 Review
0 Question
Length:
Pre-order, Ship by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources
25G SFP28 Industrial AOC (03-meter, SFP28 to SFP28)
Specifications
Part Number
S28-AO03-I
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.78125Gbps
Wavelength
850nm
Cable Type
OM3
Minimum Bend Radius
30mm
Cable Length
3m(10ft)
Power Consumption
< 1W
Jacket Material
OFNP
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
SFP28 MSA,IEEE 802.3by 25GBASE-SR
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
25G to 25G
25G with NIC
25G to 25G
View products 25G with NIC
View products Features
25G AOC Connectivity for Data Center
Featured with low-power, high-density and high-speed, the SFP28 transceiver offers a popular way to help you quickly ramp up to 25G transmission.
Used in Spine-Leaf Architecture, Achieve Larger Network Scale
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Videos
Specifications
25G SFP28 Industrial AOC (03-meter, SFP28 to SFP28)
The FS Compatible SFP28 Industrial Active Optical Cable is a direct-attach fiber with SFP28 connectors. This AOC is compliant with the SFP28 MSA IEEE 802.3by 25GBASE-SR standards. It provides a cost-efficient solution as compared to using discrete optical transceivers and optical patch cables and is suitable for 25Gbps connections within racks and across adjacent racks.
Specifications
Part Number
S28-AO03-I
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.78125Gbps
Wavelength
850nm
Cable Type
OM3
Minimum Bend Radius
30mm
Cable Length
3m(10ft)
Power Consumption
< 1W
Jacket Material
OFNP
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
SFP28 MSA,IEEE 802.3by 25GBASE-SR
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
25G to 25G
25G with NIC
25G to 25G
View products 25G with NIC
View products Features
25G AOC Connectivity for Data Center
Featured with low-power, high-density and high-speed, the SFP28 transceiver offers a popular way to help you quickly ramp up to 25G transmission.
Used in Spine-Leaf Architecture, Achieve Larger Network Scale
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Videos
Questions & Answers
Customer Reviews
Resources
123,76 € (Incl. VAT)
Pre-order