FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about SFP2.5G-LX-31.
This picture is about SFP2.5G-LX-31.
This picture is about SFP2.5G-LX-31.
This picture is about SFP2.5G-LX-31.
This picture is about SFP2.5G-LX-31.
This picture is about SFP2.5G-LX-31.
This picture is about SFP2.5G-LX-31.
This picture is about SFP2.5G-LX-31.
This picture is about SFP2.5G-LX-31.
This picture is about SFP2.5G-LX-31.

Generic Compatible SFP 2.5GBASE-LX 1310nm 15km DOM Duplex LC/UPC SMF Optical Transceiver Module

#189856
#189856

1W/ Duplex LC/ SMF

39,00 € (Excl. VAT)
FS P/N: SFP2.5G-LX-31
46,41 € (Incl. VAT)
FS P/N: SFP2.5G-LX-31
26 Sold
0 Review
1 Question
Pre-order, Ship by Jul 1, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Generic Compatible 2.5GBASE-LX SFP Transceiver Module (SMF, 1310nm, 15km, LC, DOM)

The 2.5GBASE-LX SFP Transceiver supports up to 15km link lengths over single-mode fiber (SMF) using a wavelength of 1310nm via a LC connector. This transceiver is compliant with SFP MSA(INF-8074i), GR-253-CORE, ITU-T G.957, FC-PI v2.0 and SFF-8472 v9.5 standards. The built-in digital diagnostic monitoring (DDM) allows access to real-time operating parameters. It is suitable for SONET OC-48 SR-1/SDH STM-16 I-16, 2x fiber channel applications, switch to switch interface, switched backplane applications.

Specifications
Part Number
SFP2.5G-LX-31
Vendor Name
FS
Form Factor
SFP
Max Data Rate
2.5Gbps
Wavelength
1310nm
Max Cable Distance
15km
Connector
Duplex LC
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-5 ~ 0dBm
Receiver Sensitivity
< -18dBm
Power Budget
13dB
Receiver Overload
0dBm
Power Consumption
1W
Extinction Ratio
> 8.2dB
DDM/DOM
Supported
Inbuilt FEC
No
Operating Temperature Range
-10 to 70°C (-37 to 158°F)
Protocols
SFP MSA(INF-8074i), GR-253-CORE, ITU-T G.957, FC-PI v2.0, SFF-8472 v9.5 Compliant

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

2.5G Connectivity for Data Center

Featured with low power consumption, the SFP transceivers provide a cost-effective solution for 2.5Gigabit Ethernet applications.

Specifications

Generic Compatible 2.5GBASE-LX SFP Transceiver Module (SMF, 1310nm, 15km, LC, DOM)

The 2.5GBASE-LX SFP Transceiver supports up to 15km link lengths over single-mode fiber (SMF) using a wavelength of 1310nm via a LC connector. This transceiver is compliant with SFP MSA(INF-8074i), GR-253-CORE, ITU-T G.957, FC-PI v2.0 and SFF-8472 v9.5 standards. The built-in digital diagnostic monitoring (DDM) allows access to real-time operating parameters. It is suitable for SONET OC-48 SR-1/SDH STM-16 I-16, 2x fiber channel applications, switch to switch interface, switched backplane applications.

Specifications
Part Number
SFP2.5G-LX-31
Vendor Name
FS
Form Factor
SFP
Max Data Rate
2.5Gbps
Wavelength
1310nm
Max Cable Distance
15km
Connector
Duplex LC
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-5 ~ 0dBm
Receiver Sensitivity
< -18dBm
Power Budget
13dB
Receiver Overload
0dBm
Power Consumption
1W
Extinction Ratio
> 8.2dB
DDM/DOM
Supported
Inbuilt FEC
No
Operating Temperature Range
-10 to 70°C (-37 to 158°F)
Protocols
SFP MSA(INF-8074i), GR-253-CORE, ITU-T G.957, FC-PI v2.0, SFF-8472 v9.5 Compliant

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
2.5G Connectivity for Data Center

Featured with low power consumption, the SFP transceivers provide a cost-effective solution for 2.5Gigabit Ethernet applications.

Questions & Answers

Customer Reviews

Resources

39,00 € (Excl. VAT)

46,41 € (Incl. VAT)

Pre-order