FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about VMS-503C.
This picture is about VMS-503C.
This picture is about VMS-503C.
This picture is about VMS-503C.
This picture is about VMS-503C.
This picture is about VMS-503C.
This picture is about VMS-503C.
This picture is about VMS-503C.
This picture is about VMS-503C.
This picture is about VMS-503C.
This picture is about VMS-503C.
This picture is about VMS-503C.

VMS-503C, All in One Video Management System Platform, Manage 1000 Devices, 2000 Video Channels

#189431
#189431

1000 Devices 2000 Video Channels

15.697,29 € (Incl. VAT)
FS P/N: VMS-503C
1 Sold
1 Review
2 Questions
4 in Global Warehouse, Get it by 9 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
230,00 € via UPS Express Saver®
Project Inquiry
3-Year Warranty
18-Day Returns
7-Day Exchange

VMS-503C, All in One Video Management System Platform, Connect and Manage 1000 Devices, 2000 Video Channels

VMS-503C is an integrated video surveillance platform suitable for medium and large applications. It can connect and manage devices such as IPC, NVR, smart device, decoder, network keyboard, access controller, alarm controller. VMS-503C is easy to deploy, stable and scalable, and can be widely used in retail industries, hospitals, schools and other applications that require a wide range of network stability and interconnection. It is compatible with ONVIF Profile S protocol, enabling interoperability with numerous third-party devices.

Specifications
Input Bandwidth
512Mbps
Output Bandwidth
384Mbps
User Management
300 Online Users
Serial Interface
1×RS-232 (RJ45), 1×RS-485 (RJ45)
Network Interface
4×10M/100M/1000M Base-T
USB Interface
4×USB3.0
Alarm Input/Output
24×alarm inputs, 8×alarm outputs
Power Output
12V DC
Power
100-240V AC, with Power Switch
Audio
G.711A, G.711μ
Interoperability
ONVIF® Profile S Specification at onvif.org
Power Consumption
≤ 50W (not including HDD)
≤ 165W (including HDD)
Operating Temperature
-10°C to 55°C (14°F to 131°F)
Operating Humidity
10%-90% (Non-condensing)
Weight
≤ 10.0 Kg( (not including HDD)
Dimensions(HxWxD)
18.8''×19''×5.1''(477.1 mm × 481.6 mm × 130.5 mm)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Support Multiple Functions

The VMS has linkage alarm, video wall, authority distribution, access equipment,e-Maps,mobile notifications, two-way audio, live view and playback, and more.

ONVIF Ensures Compatibility

This VMS is compatible with devices that support ONVIF and RTSP, therefore you can easily establish a stable and varied network, with no need to check the long compatibility list.

Multi-device Connection Management

It can connect and manage IPCs, NVRs, smart devices, access control controllers, alarm controllers and other devices. It can connect and manage 1000 devices, 2000 video channels.

Guard Your Security Anytime and Anywhere

Web browser and mobile App are available to view, manage and record the camera through the connected VMS, computer or mobile phone.

Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
1
0
0
0
0

G***e

United States

March 22, 2024
5.0
For a system that handles such a high number of channels and devices, VMS-503C is surprisingly user-friendly. It's been a great investment.
Verified Purchase
Helpful 3
Comment 0
See all reviews
Resources
Recently Viewed