FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S28-PC015.
This picture is about S28-PC015.
This picture is about S28-PC015.
This picture is about S28-PC015.
This picture is about S28-PC015.
This picture is about S28-PC015.
This picture is about S28-PC015.
This picture is about S28-PC015.
This picture is about S28-PC015.
This picture is about S28-PC015.
This picture is about S28-PC015.
This picture is about S28-PC015.

1.5m (5ft) Intel Compatible 25G SFP28 Passive Direct Attach Copper Twinax Cable

#187940
#187940
31,00 € (Excl. VAT)
FS P/N: S28-PC015
36,89 € (Incl. VAT)
FS P/N: S28-PC015
192 Sold
84 Reviews
2 Questions
588 in DE Warehouse, Get it by May 10, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Intel Compatible 25G SFP28 DAC Cable (1.5-meter, Passive, SFP28 to SFP28, 30AWG)

The Intel Compatible 25G SFP28 Passive Direct Attach Copper Twinax Cable is designed for use in 25GBASE Ethernet. This cable is compliant with IEEE P802.3by Ethernet standard and SFP28 MSA Compliant. Each SFP28 connector comprises an EEPROM providing product information which can be read by the host system. With these features, this easy to install, high speed, cost-effective direct attach copper twinax Cable is suitable for short-distance connectivity within a rack or between adjacent racks in data centers.

Specifications
Part Number
S28-PC015
Vendor Name
FS
Connector Type
SFP28 to SFP28
Max Data Rate
25Gbps
Minimum Bend Radius
25mm
Wire AWG
30AWG
Cable Length
1.5m (5ft)
Jacket Material
PVC (OFNR)
Typical Power Consumption
≤0.5W
Power Supply
3.3V
Temperature
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3, SFP28 MSA, SFF-8402, Infiniband, EIA 364-1000
Application
25G Ethernet, Data Center, 5G Wireless
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

Low Power Consumption for Energy-saving
25G DAC features ultra-low power consumption to save energy and it simplifies the patching for short distance connectivity when compared to using optics.
<0.1W
Low Power Consumption
25Gbps
High Speed
Passive Copper Cable
Simplifies the Patching
Tested in Host Devices for Proven Interoperability
25G SFP28 DAC has passed elaborate testing system in FS Lab, which guarantees outstanding compatibility and flawless operations.
Enable Seamless Connectivity for Your Network

FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.

Specifications

Intel Compatible 25G SFP28 DAC Cable (1.5-meter, Passive, SFP28 to SFP28, 30AWG)

The Intel Compatible 25G SFP28 Passive Direct Attach Copper Twinax Cable is designed for use in 25GBASE Ethernet. This cable is compliant with IEEE P802.3by Ethernet standard and SFP28 MSA Compliant. Each SFP28 connector comprises an EEPROM providing product information which can be read by the host system. With these features, this easy to install, high speed, cost-effective direct attach copper twinax Cable is suitable for short-distance connectivity within a rack or between adjacent racks in data centers.

Specifications
Part Number
S28-PC015
Vendor Name
FS
Connector Type
SFP28 to SFP28
Max Data Rate
25Gbps
Minimum Bend Radius
25mm
Wire AWG
30AWG
Cable Length
1.5m (5ft)
Jacket Material
PVC (OFNR)
Typical Power Consumption
≤0.5W
Power Supply
3.3V
Temperature
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3, SFP28 MSA, SFF-8402, Infiniband, EIA 364-1000
Application
25G Ethernet, Data Center, 5G Wireless
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Low Power Consumption for Energy-saving
25G DAC features ultra-low power consumption to save energy and it simplifies the patching for short distance connectivity when compared to using optics.
<0.1W
Low Power Consumption
25Gbps
High Speed
Passive Copper Cable
Simplifies the Patching
Tested in Host Devices for Proven Interoperability
25G SFP28 DAC has passed elaborate testing system in FS Lab, which guarantees outstanding compatibility and flawless operations.
Enable Seamless Connectivity for Your Network

FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.

Videos

Questions & Answers

Customer Reviews

Resources

31,00 € (Excl. VAT)

36,89 € (Incl. VAT)

588 in DE Warehouse