FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about C8SFTPSG.
This picture is about C8SFTPSG.
This picture is about C8SFTPSG.
This picture is about C8SFTPSG.
This picture is about C8SFTPSG.
This picture is about C8SFTPSG.
This picture is about C8SFTPSG.
This picture is about C8SFTPSG.
This picture is about C8SFTPSG.
This picture is about C8SFTPSG.

Customized Cat8 Snagless Shielded (S/FTP) Ethernet Network Patch Cable

#187766
#187766

Pure Bare Copper PoE++ 2000MHz

3,60 € (Excl. VAT)
FS P/N: C8SFTPSG
4,28 € (Incl. VAT)
FS P/N: C8SFTPSG
552 Sold
1 Review
0 Question
Choose Length:
3ft (1m)
5ft (1.5m)
7ft (2.1m)
10ft (3m)
15ft (4.6m)
20ft (6.1m)
25ft (7.6m)
35ft (10.7m)
49ft (15m)
m
3ft (1m)
5ft (1.5m)
7ft (2.1m)
10ft (3m)
15ft (4.6m)
20ft (6.1m)
25ft (7.6m)
35ft (10.7m)
49ft (15m)
m
Gauge:
26AWG
Cable Rating:
PVC CM
Color:
Blue
Pre-order, Ship by Jul 1, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Cat8 Snagless Shielded (S/FTP) Ethernet Network Patch Cable, 25/40GBase-T

Cat8 network patch cable is the cost-effective solution for indoor data center applications, supporting up to 25/40GBase-T and 2000MHz within 20 meters of cable. And it is fully backward compatible with all the previous categories.
The FS cat8 patch cables conductor apply Pure Bare Copper with high electrical conductivity and low signal transmission attenuation. Available sheath materials include PVC CM/PVC CMR/LSZH, which is durable, flame-retardant, resistant to bending.

Specifications
Cable Type
Cat8 Snagless
Shielding Type
Shielded (S/FTP)
Cable Jacket
PVC CM/PVC CMR/LSZH
Gauge (AWG)
26/28
Data Rate Support
25/40GBase-T
Maximum (Tested) Frequency
2000MHz
Conductor Type
Stranded Pure Bare Copper
Connectors
RJ45 (Male)
PoE Compatibility
PoE/PoE+/PoE++
Wire Scheme
T568B, Straight
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Up to 25/40GBase-T and 2GHz
Cat8 Patch Cords support 40Gbps transfer speeds and up to 2GHz bandwidth, which is the ideal future proof, cost effective, high performance solution.
Gold-plated Connectors
Stable Transmission
Pure Copper Conductors
Less Signal Loss
Stranded 4 Twisted Pairs
Anti-electromagnetic Interference
Color-Coding Cables for Quick Visual Identification

Specific color cables can easily and rapidly trace equipment and simply the management.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications

Cat8 Snagless Shielded (S/FTP) Ethernet Network Patch Cable, 25/40GBase-T

Cat8 network patch cable is the cost-effective solution for indoor data center applications, supporting up to 25/40GBase-T and 2000MHz within 20 meters of cable. And it is fully backward compatible with all the previous categories.
The FS cat8 patch cables conductor apply Pure Bare Copper with high electrical conductivity and low signal transmission attenuation. Available sheath materials include PVC CM/PVC CMR/LSZH, which is durable, flame-retardant, resistant to bending.

Specifications
Cable Type
Cat8 Snagless
Shielding Type
Shielded (S/FTP)
Cable Jacket
PVC CM/PVC CMR/LSZH
Gauge (AWG)
26/28
Data Rate Support
25/40GBase-T
Maximum (Tested) Frequency
2000MHz
Conductor Type
Stranded Pure Bare Copper
Connectors
RJ45 (Male)
PoE Compatibility
PoE/PoE+/PoE++
Wire Scheme
T568B, Straight
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Up to 25/40GBase-T and 2GHz
Cat8 Patch Cords support 40Gbps transfer speeds and up to 2GHz bandwidth, which is the ideal future proof, cost effective, high performance solution.
Gold-plated Connectors
Stable Transmission
Pure Copper Conductors
Less Signal Loss
Stranded 4 Twisted Pairs
Anti-electromagnetic Interference
Color-Coding Cables for Quick Visual Identification

Specific color cables can easily and rapidly trace equipment and simply the management.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.

Questions & Answers

Customer Reviews

Resources

3,60 € (Excl. VAT)

4,28 € (Incl. VAT)

Pre-order