NOKIA compatible SFP+ transceiver supports up to 80km link lengths over single-mode fiber (SMF) via an LC duplex connector. This transceiver is compliant with SFF-8431 and SFF-8432 MSA standards. Digital diagnostics functions are available via a 2-wire serial interface, as specified in SFF-8472, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be deployed in the DWDM networking equipment in metropolitan access and core networks.
![NOKIA C46 Compatible SFP+ 10G DWDM 1540.56nm 100GHz 80km DOM Duplex LC/UPC SMF Optical Transceiver Module For 4G Wireless (Industrial) This picture is about DWDM-SFP10G-80-I.](https://resource.fs.com/mall/mainImg/800x800/20230616110048ikverv.jpg)
Click to open expanded view
![NOKIA C46 Compatible SFP+ 10G DWDM 1540.56nm 100GHz 80km DOM Duplex LC/UPC SMF Optical Transceiver Module For 4G Wireless (Industrial) This picture is about DWDM-SFP10G-80-I.](https://resource.fs.com/mall/mainImg/60x60/20230616110048ikverv.jpg)
![NOKIA C46 Compatible SFP+ 10G DWDM 1540.56nm 100GHz 80km DOM Duplex LC/UPC SMF Optical Transceiver Module For 4G Wireless (Industrial) This picture is about DWDM-SFP10G-80-I.](https://resource.fs.com/mall/mainImg/60x60/20230616110052m8xyug.jpg)
![NOKIA C46 Compatible SFP+ 10G DWDM 1540.56nm 100GHz 80km DOM Duplex LC/UPC SMF Optical Transceiver Module For 4G Wireless (Industrial) This picture is about DWDM-SFP10G-80-I.](https://resource.fs.com/mall/mainImg/60x60/20230313175424alio1d.jpg)
![NOKIA C46 Compatible SFP+ 10G DWDM 1540.56nm 100GHz 80km DOM Duplex LC/UPC SMF Optical Transceiver Module For 4G Wireless (Industrial) This picture is about DWDM-SFP10G-80-I.](https://resource.fs.com/mall/mainImg/60x60/20230313175424bdx8i2.jpg)
![NOKIA C46 Compatible SFP+ 10G DWDM 1540.56nm 100GHz 80km DOM Duplex LC/UPC SMF Optical Transceiver Module For 4G Wireless (Industrial) This picture is about DWDM-SFP10G-80-I.](https://resource.fs.com/mall/mainImg/60x60/202303131754245ta30g.jpg)
NOKIA C46 Compatible SFP+ 10G DWDM 1540.56nm 100GHz 80km DOM Duplex LC/UPC SMF Optical Transceiver Module For 4G Wireless (Industrial)
#187623
#187623
427,21 € (Incl. VAT)
FS P/N: DWDM-SFP10G-80-I
8 Sold
2 Reviews
2 Questions
Wavelength:
Pre-order, Ship by 22 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
NOKIA Compatible 10G DWDM SFP+ 100GHz Transceiver Modulee (SMF, 1540.56nm, 80km, LC, Industrial, DOM)
Specifications
Part Number
DWDM-SFP10G-80-I
Vendor Name
FS
Form Factor
SFP+
Data Rate
11.3 Gbps
Wavelength
1540.56nm
Max Cable Distance
80km
Connector
Duplex LC
Optical Components
EML DWDM
Media
SMF
DOM Support
YES
TX Power
0-5dBm
Receiver Sensitivity
<-23dBm
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
SFP+ MSA, RoHS Compliant, CPRI, eCPRI, SFF-8431, SFF- 8472
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230614155120t24b0m.jpg)
Features
Ideal for 4G Fronthaul Active WDM Solution
This solution enables 4G base station expansion with one single fiber converging multi-station service when fiber is scarce and demand for capacity remains high. Learn more
- 40°C to 85°C I-temp
Strict industrial grade reliability tests ensure performance in harsh environments
Low Latency
Market leading ultra-low latency meets the requirements of 4G deployment
TO Hermetic Packaging
Protect from environmental factors such as contaminants and moisture
Providing Stable 4G Wireless Connectivity
Built-in Semtech chip with analog clock-and-data recovery (CDR) design and EML laser deliver long-term reliable operation, saving maintenance costs at remote sites.
Semtech Chip
Stable Transmission
EML Laser
Reliable Network
10Gbps
Wireless CPRI
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230726113444g7eba9.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
1538.98nm
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Questions & Answers
Ask a question
All (2)Connection (1)Product Comparison (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
J***b
France
June 26, 2023
Prices and information system are the best at onlinestore
Verified Purchase
Helpful 0
Comment 0R***n
France
June 07, 2023
It is so nice to have this wonderful shopping exeprience at Fiberstore.Everything goes very well.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed