FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about CA-JD006.
This picture is about CA-JD006.
This picture is about CA-JD006.
This picture is about CA-JD006.
This picture is about CA-JD006.
This picture is about CA-JD006.
This picture is about CA-JD006.
This picture is about CA-JD006.
This picture is about CA-JD006.
This picture is about CA-JD006.
This picture is about CA-JD006.
This picture is about CA-JD006.

CA-JD006, Fixed Dome Junction Box

#187287
#187287

Wall or Ceiling Installation Cable Pass

14,28 € (Incl. VAT)
FS P/N: CA-JD006
14 Sold
2 Reviews
2 Questions
6 in Global Warehouse, Get it by 11 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

CA-JD006 Junction Box for IP Dome Cameras

CA-JD006 junction box is used for mounting IP dome cameras to a wall, ceiling, or hard surface. Junction Boxes are used to house or conceal camera connections when installing security cameras. This Bracket has a sturdy construction and is Weatherproof so you can use it for indoor or outdoor CCTV Installations.

Specifications
Application
Wall installation for fixed dome
Dimensions(L × W × H)
Φ144.8mm*40mm (5.70” x1.57”)
Weight
0.3kg(0.66lb)
Material
Aluminum alloy
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

All Aluminum Material, Surface Spray Paint

The junction box is made of aluminum alloy, thickened and reinforced,treated with anti-oxidation paint, rust-proof, corrosion-resistant, acid-resistant, alkali-resistant, and has a long service life.

Compatible with Monitor Brackets for Installation
Adaptable to Various Scenarios

Suitable for various monitoring installations, catering to different installation environments and adjustable based on specific installation requirements.

Specifications

CA-JD006 Junction Box for IP Dome Cameras

CA-JD006 junction box is used for mounting IP dome cameras to a wall, ceiling, or hard surface. Junction Boxes are used to house or conceal camera connections when installing security cameras. This Bracket has a sturdy construction and is Weatherproof so you can use it for indoor or outdoor CCTV Installations.

Specifications
Application
Wall installation for fixed dome
Dimensions(L × W × H)
Φ144.8mm*40mm (5.70” x1.57”)
Weight
0.3kg(0.66lb)
Material
Aluminum alloy
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
All Aluminum Material, Surface Spray Paint

The junction box is made of aluminum alloy, thickened and reinforced,treated with anti-oxidation paint, rust-proof, corrosion-resistant, acid-resistant, alkali-resistant, and has a long service life.

Compatible with Monitor Brackets for Installation
Adaptable to Various Scenarios

Suitable for various monitoring installations, catering to different installation environments and adjustable based on specific installation requirements.

Questions & Answers

Customer Reviews

Resources

14,28 € (Incl. VAT)

6 in Global Warehouse