FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about CA-JD005.
This picture is about CA-JD005.
This picture is about CA-JD005.
This picture is about CA-JD005.
This picture is about CA-JD005.
This picture is about CA-JD005.
This picture is about CA-JD005.
This picture is about CA-JD005.
This picture is about CA-JD005.
This picture is about CA-JD005.
This picture is about CA-JD005.
This picture is about CA-JD005.

CA-JD005, Junction Box for Fixed Lens Domes

#187285
#187285

Wall or Ceiling Installation Cable Pass

11,00 € (Excl. VAT)
FS P/N: CA-JD005
13,09 € (Incl. VAT)
FS P/N: CA-JD005
25 Sold
2 Reviews
2 Questions
19 in Global Warehouse, Get it by 27 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

CA-JD005, Junction Box for Fixed Lens Domes

FS CA-JD005 is a wall or ceiling fixed dome junction box designed for turret cameras. The junction box is made from aluminum alloy and is covered with white color. On one side there is one cable gland CA-O001 intended for power and data cables.

Specifications
Application
Wall installation for turret cameras
Material
Aluminum alloy
Dimensions(L × W × H)
Ø 117.8 × 36mm (Ø 4.64” × 1.42”)
Weight
0.2kg(0.44lb)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

All Aluminum Material, Surface Spray Paint

The junction box is made of aluminum alloy, thickened and reinforced,treated with anti-oxidation paint, rust-proof, corrosion-resistant, acid-resistant, alkali-resistant, and has a long service life.

Compatible with Monitor Brackets for Installation
Adaptable to Various Scenarios

Suitable for various monitoring installations, catering to different installation environments and adjustable based on specific installation requirements.

Specifications

CA-JD005, Junction Box for Fixed Lens Domes

FS CA-JD005 is a wall or ceiling fixed dome junction box designed for turret cameras. The junction box is made from aluminum alloy and is covered with white color. On one side there is one cable gland CA-O001 intended for power and data cables.

Specifications
Application
Wall installation for turret cameras
Material
Aluminum alloy
Dimensions(L × W × H)
Ø 117.8 × 36mm (Ø 4.64” × 1.42”)
Weight
0.2kg(0.44lb)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
All Aluminum Material, Surface Spray Paint

The junction box is made of aluminum alloy, thickened and reinforced,treated with anti-oxidation paint, rust-proof, corrosion-resistant, acid-resistant, alkali-resistant, and has a long service life.

Compatible with Monitor Brackets for Installation
Adaptable to Various Scenarios

Suitable for various monitoring installations, catering to different installation environments and adjustable based on specific installation requirements.

Questions & Answers

Customer Reviews

Resources

11,00 € (Excl. VAT)

13,09 € (Incl. VAT)

19 in Global Warehouse