FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about CA-O002.
This picture is about CA-O002.
This picture is about CA-O002.
This picture is about CA-O002.
This picture is about CA-O002.
This picture is about CA-O002.
This picture is about CA-O002.
This picture is about CA-O002.
This picture is about CA-O002.
This picture is about CA-O002.

CA-O002, Corner Mount For PTZ Dome Network Cameras

#186539
#186539

Steel Construction Weatherproof

16,00 € (Excl. VAT)
FS P/N: CA-O002
19,04 € (Incl. VAT)
FS P/N: CA-O002
0 Sold
0 Review
0 Question
Pre-order, Ship by 23 Jul, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

CA-O002, Corner Mount For PTZ Dome Cameras

CA-O002 PTZ Corner Mount is a versatile solution designed to install FS PTZ Cameras at the corners of structures. Its weatherproof design ensures reliable performance in various indoor and outdoor environments. Crafted from durable steel material, this corner mount provides long-lasting support and stability for your PTZ cameras, ensuring a secure and dependable surveillance setup.

Specifications
Application
Indoor or Outdoor, PTZ Dome Corner installation
Material
Steel
Weight
4.1lb (1.87kg)
Dimensions (H × W × D)
4.8"x8.5"x8.3" (122x215x210mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Sturdy Steel Construction with Anti-Oxidation Coating

This mount is constructed from durable steel material and features an anti-oxidation coating, ensuring a secure and long-lasting installation.

Enhance Installation Flexibility with Great Compatibility
Efficient Corner Mounting

Designed for corner installation, the mount increases surveillance coverage with a strategic positioning, ideal for various environments, such as parks, schools, and airports.

Airport

Ensure safety in entry points and baggage areas.

Park

Provide comprehensive outdoor surveillance.

Campus

Enable strategic camera placement at entrances and pathways.

Specifications

CA-O002, Corner Mount For PTZ Dome Cameras

CA-O002 PTZ Corner Mount is a versatile solution designed to install FS PTZ Cameras at the corners of structures. Its weatherproof design ensures reliable performance in various indoor and outdoor environments. Crafted from durable steel material, this corner mount provides long-lasting support and stability for your PTZ cameras, ensuring a secure and dependable surveillance setup.

Specifications
Application
Indoor or Outdoor, PTZ Dome Corner installation
Material
Steel
Weight
4.1lb (1.87kg)
Dimensions (H × W × D)
4.8"x8.5"x8.3" (122x215x210mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Sturdy Steel Construction with Anti-Oxidation Coating

This mount is constructed from durable steel material and features an anti-oxidation coating, ensuring a secure and long-lasting installation.

Enhance Installation Flexibility with Great Compatibility
Efficient Corner Mounting

Designed for corner installation, the mount increases surveillance coverage with a strategic positioning, ideal for various environments, such as parks, schools, and airports.

Airport

Ensure safety in entry points and baggage areas.

Park

Provide comprehensive outdoor surveillance.

Campus

Enable strategic camera placement at entrances and pathways.

Questions & Answers

Customer Reviews

Resources

16,00 € (Excl. VAT)

19,04 € (Incl. VAT)

Pre-order